Closet Connector Housing (CCH) Panel, LC Adapters
Fiber Category
SM (OS2)
Polish
UPC
Fiber Count
Number of Adapters per Panel
Adapter Housing Color
Blue
Adapter Housing Material
Composite
Adapter Type
Products
Product Number | Product Name | |
---|---|---|
CCH-CP06-A9 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, UPC, 6 F, Single-mode (OS2) | |
CCH-CP08-A9 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, UPC, 8 F, Single-mode (OS2) | |
CCH-CP12-A9 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, UPC, 12 F, Single-mode (OS2) | |
CCH-CP12-AE | Closet Connector Housing (CCH) Panel, LC adapters, Duplex Shuttered, UPC, 12 F, Single-mode (OS2) | |
CCH-CP16-A9 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, UPC, 16 F, Single-mode (OS2) | |
CCH-CP24-A9 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, UPC, 24 F, Single-mode (OS2) | |
CCH-CP24-AE | Closet Connector Housing (CCH) Panel, LC adapters, Duplex Shuttered, UPC, 24 F, Single-mode (OS2) | |
CCH-CP36-AE | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, Shuttered, UPC, 36F, Single-mode (OS2) |