Closet Connector Housing (CCH) Panel, ST® compatible Adapters
The Corning closet connector housing panels (CCH-CP) ST® compatible adapters are available in a variety of fiber counts for use with LANscape® solutions hardware products. They are designed for use with factory-installed or field-installable connectors and provide interconnect or cross-connect capabilities for main cross-connects, intermediate cross-connects, telecommunication rooms, or work areas. The CCH-CP also provides an efficient way to securely mate two connectors.
These housing panels are available in multimode and single-mode models with industry-standard SC, LC, or ST® compatible adapter types.
Adapter Style
Adapter Housing Color
Fiber Count
Number of Adapters per Panel
Fiber Category
Insert Material
Products
| Product Number | Product Name | |
|---|---|---|
| CCH-CP06-15T | Closet Connector Housing (CCH) Panel, ST® compatible adapters, Simplex, 6 F, 62.5 µm multimode (OM1) | |
| CCH-CP06-19T | Closet Connector Housing (CCH) Panel, ST® compatible adapters, Simplex, UPC, 6 F, Single-mode (OS2) | |
| CCH-CP06-25T | Closet Connector Housing (CCH) Panel, ST® compatible adapters, Simplex, 6 F, 62.5 µm multimode (OM1) | |
| CCH-CP06-G5 | Closet Connector Housing (CCH) Panel, ST® compatible adapters, Simplex, 6 F, 50 µm multimode (OM2) | |
| CCH-CP06-H3 | Closet Connector Housing (CCH) Panel, ST® compatible adapters, Simplex, 6 F, 50 µm multimode (OM3/4) | |
| CCH-CP08-15T | Closet Connector Housing (CCH) Panel, ST® compatible adapters, Simplex, 8 F, 62.5 µm multimode (OM1) | |
| CCH-CP08-19T | Closet Connector Housing (CCH) Panel, ST® compatible adapters, Simplex, UPC, 8 F, Single-mode (OS2) | |
| CCH-CP08-G5 | Closet Connector Housing (CCH) Panel, ST® compatible adapters, Simplex, 8 F, 50 µm multimode (OM2) | |
| CCH-CP08-H3 | Closet Connector Housing (CCH) Panel, ST® compatible adapters, Simplex, 8 F, 50 µm multimode (OM3/4) | |
| CCH-CP12-15T | Closet Connector Housing (CCH) Panel, ST® compatible adapters, Simplex, 12 F, 62.5 µm multimode (OM1) | |
| CCH-CP12-19T | Closet Connector Housing (CCH) Panel, ST® compatible adapters, Simplex, UPC, 12 F, Single-mode (OS2) | |
| CCH-CP12-25T | Closet Connector Housing (CCH) Panel, ST® compatible adapters, Simplex, 12 F, 62.5 µm multimode (OM1) | |
| CCH-CP12-G5 | Closet Connector Housing (CCH) Panel, ST® compatible adapters, Simplex, 6 F, 50 µm multimode (OM2) | |
| CCH-CP12-H3 | Closet Connector Housing (CCH) Panel, ST® compatible adapters, Simplex, 12 F, 50 µm multimode (OM3/4) |