text.skipToContent text.skipToNavigation

EDGE™ Conversion Modules

EDGE™ Solutions conversion modules have 12-fiber MTP® adapters in the rear for mating to backbone trunks and breakout to 8-fiber MTP adapters in the front for connectivity to electronics. The conversion modules fully utilize all fibers in each Base-12 set in the trunk by breaking out Base-12 MTP adapters at the rear of the module into a proportionate number of Base-8 MTP adapters at the front.

EDGE conversion modules are available in two configurations: 2x3 (two 12 F MTP adapters in the rear and three 8 F MTP adapters in the front) and 4x6 (four adapters in the rear and six in the front).

These modules come from the factory as a TIA-568 Type-B component. However, EDGE conversion modules also offer on-site MTP connectivity changes to manage field polarity. Every EDGE conversion module features translucent shuttered adapters that eliminate the need for separate dust caps.

Fiber Count 24
Adapter Type Shuttered MTP® 3 x 8F
Number of Adapters per Panel 3
You might also be interested in

Products

Product Number Product Name
ECM-UM24-93-93Q EDGE™ 2x3 Conversion Module, 24F, MTP® (pinned) to MTP (pinned), 50 µm multimode (OM4)
ECM-UM24-93-93Q-VI EDGE™ 2x3 Conversion Module, 24 F, MTP® (pinned) to MTP (pinned), 50 µm multimode (OM4)