Eclipse® Hardware Connector Panel
Corning Eclipse® hardware connector panels are robust, steel panels for use in Eclipse hardware rack- and wall-mountable housings. Used with factory-installed or field-installable connectors, these panels are designed for FTTx, cross-connect and interconnect applications. Available with industry-standard adapter types including LC and SC, Eclipse panels provide an efficient way to securely mate two connectors and offers multimode and single-mode applications in 6-, 8- and 12-fiber terminations.
Adapter Type
Fiber Count
Number of Adapters per Panel
Polish
Connector Configuration
Housing Color
Products
| Product Number | Product Name | |
|---|---|---|
| ECL-BLANK | Eclipse® Hardware Connector Panel, Blank Eclipse panel | |
| ECL-CP-SCPARK | Eclipse® Hardware Connector Panel, stores up to 10 individual SC connectors | |
| ECL-CP-SCPARK32 | Eclipse® Hardware Connector Panel, stores 1x32 SC splitter output clip | |
| ECL-CP06-3C | Eclipse® Hardware Connector Panel, 6 position SC UPC Simplex, Single-mode (OS2) | |
| ECL-CP06-59 | Eclipse® Hardware Connector Panel, SC adapters, duplex, 6 F, Single-mode (OS2) | |
| ECL-CP08-59 | Eclipse® Hardware Connector Panel, SC adapters, duplex, 8 F, Single-mode (OS2) | |
| ECL-CP10-59 | Eclipse® Hardware Connector Panel, SC adapters, duplex, 10 F, Single-mode (OS2) | |
| ECL-CP12-59 | Eclipse® Hardware Connector Panel, 12 position SC UPC Duplex, Single-mode (OS2) | |
| ECL-CP12-A9 | Eclipse® Hardware Connector Panel, 12 position LC-UPC Duplex, Single-mode (OS2) | |
| ECL-CP12-B3 | Eclipse® Hardware Connector Panel, 12 position LC UPC Duplex, Single-mode (OS2) | |
| ECL-CP12-D9 | Eclipse® Hardware Connector Panel, 12 position SC APC Duplex, Single-mode (OS2) | |
| ECL-UMB-MOD | Eclipse® Hardware Connector Panel, Gen 3 splitter module adapter panel (no splitter included) |