Optical Distribution Frame
The Corning® Optical Distribution Frame is optimized for high-density cross-connect applications. When fully loaded with EDGE 4U housings the optical distribution frame dual-frame model provides a total capacity of 5,760 LC Duplex or MTP ports / 11,520 LC Simplex ports while the single-frame provides total capacity of 2880 LC Duplex or MTP ports / 5,760 LC Simplex ports
With modular jumper management plates and segmented jumper management hubs, a single 4m patchcord length allows patching from any port to any other port on the dual or single optical distribution frame. Gravity managed slack storage ensures that any single jumper can be added or removed in less than 2 minutes even when fully populated. Bottom Jumper Management Channels allow routing fibers at the bottom of cabinet-frame row instead of in dedicated overhead cable trays.
Front and back doors and side panels are available as accessories. The modular construction means that the complete optical distribution frame can be quickly assembled by a single installer.
Products
| Product Number | Product Name | |
|---|---|---|
| PC2TDAFG4XD2A2FA2PADQ | Symmetrical EDGE™ 19 Frame 900x600,7ft, Patchcord Managements on both sides of the frame, Cable entry in rear, w/Solid Doors and Panels, Pre-Assembled | |
| PC2TDAFG5LCAA2FA2PADQ | Single EDGE™ 19 Frame 900x600,7ft, Patchcord Management on Left, Cable entry in rear, w/Solid Doors and Panels, Pre-Assembled | |
| PC2TDAFG5RCAB2FA2PADQ | Single EDGE™ 19 Frame 900x600,7ft, Patchcord Management on Right, Cable entry in rear, w/Solid Doors and Panels, Pre-Assembled | |
| PF2TDAFG5LCANNNN2PADQ | Single EDGE™ 19 Frame 900x600, 7ft, Patchcord Management on Left, Cable entry in rear, No doors, Pre-Assembled | |
| PF2TDAFG5RCANNNN2PADQ | Single EDGE™ 19 Frame 900x600, 7ft, Patchcord Management on Right, Cable entry in rear, No doors, Pre-Assembled |