Universal Splitter Module, Gen IV
With the slim designed plastic housing, the Gen IV Splitter can be used across the Gen IV cabinets and the LCPe with LC APC. The slide-in design makes it possible to add a new splitter once installed. The 1.6 diameter legs ease installation and create less congestion inside the cabinets.
Splitter Module
Products
Product Number | Product Name | |
---|---|---|
XSB1DDA91A911014 | Universal Splitter Module Gen IV, LC APC, Single-mode (OS2), 1.6 mm, 1x4 | |
XSB1DDA91A911018 | Universal Splitter Module Gen IV, LC APC, Single-mode (OS2), 1.6 mm, 1x8 | |
XSB1DDA91A911116 | Universal Splitter Module Gen IV, LC APC, Single-mode (OS2), 1.6 mm, 1x16 | |
XSB1DDA91A911132 | Universal Splitter Module Gen IV, LC APC, Single-mode (OS2), 1.6 mm, 1x32 |