Low Profile MDU Terminals (LPT)

Corning Optical Communications Low–Profile MDU Terminal (LPT) with OptiTip® Connector is a small, simple, rugged interconnect between the fiber optic distribution network and drop cables. Available in 4-, 6-, 8- and 12-fiber capacity, the LPT with OptiTip is ideally suited for multidwelling unit (MDU) and fiber-to-the-business (FTTB) applications.
The terminal can be mounted directly to any wall surface or pole in either indoor or outdoor deployments, making it appropriate for both high-rise and garden style applications. The LPT is preterminated on the distribution side with an RPX® flat ribbon cable with an OptiTip® connector on the end. The 12-fiber OptiTip connector enables direct connection to the FlexNAP™ system, providing a simple, quick interface to the fiber plant and maximum flexibility with a single product.
Products
Product Number | Product Name | |
---|---|---|
LPT042F046C-BFM12Q | LPT with OpitTip® Connector, 4 Ports, 2 ft (0.6 m) Stub, RPX® Furcation Cable, Grommets | |
LPT062F066C-BFM12Q | LPT with OpitTip® Connector, 6 Ports, 2 ft (0.6 m) Stub, RPX® Furcation Cable, Grommets | |
LPT082F086C-BFM12Q | LPT with OpitTip® Connector, 8 Ports, 2 ft (0.6 m) Stub, RPX® Furcation Cable, Grommets | |
LPT122F126C-BFM12Q | LPT with OpitTip® Connector, 12 Ports, 2 ft (0.6 m) Stub, RPX® Furcation Cable, Grommets | |
LPT122F126C-BFM22Q | Low Profile MDU Terminals (LPT), 12 F, 12 port, SC APC, RPX Furcation Tubing Flat Drop Ribbon, Optitip® MT pinned, 0.6 m | |
LPT123112SU-BZ002Q | Low-Profile MDU Terminal12 F, 12 port, SC APC to SC UPC split, FREEDM® LSZH Flat Drop, pigtail, 31 m |