Low Profile MDU Terminals (LPT)
Corning Optical Communications Low–Profile MDU Terminal (LPT) with OptiTip® Connector is a small, simple, rugged interconnect between the fiber optic distribution network and drop cables. Available in 4-, 6-, 8- and 12-fiber capacity, the LPT with OptiTip is ideally suited for multidwelling unit (MDU) and fiber-to-the-business (FTTB) applications.
The terminal can be mounted directly to any wall surface or pole in either indoor or outdoor deployments, making it appropriate for both high-rise and garden style applications. The LPT is preterminated on the distribution side with an RPX® flat ribbon cable with an OptiTip® connector on the end. The 12-fiber OptiTip connector enables direct connection to the FlexNAP™ system, providing a simple, quick interface to the fiber plant and maximum flexibility with a single product.
Products
| Product Number | Product Name | |
|---|---|---|
| LPT042F046C-BFM12Q | Low Profile MDU Terminals (LPT) | |
| LPT062F066C-BFM12Q | Low Profile MDU Terminals (LPT) | |
| LPT082F086C-BFM12Q | Low Profile MDU Terminals (LPT) | |
| LPT122F126C-BFM12Q | Low Profile MDU Terminals (LPT) | |
| LPT122F126C-BFM22Q | Low Profile MDU Terminals (LPT) | |
| LPT123112SU-BZ002Q | Low Profile MDU Terminals (LPT) |