text.skipToContent text.skipToNavigation

Closet Connector Housing (CCH) Panel, Keyed-Keyed LC Adapters

Corning closet connector housing panels (CCH-CP) are offered in a variety of fiber counts for use with LANscape® solutions hardware products for a “one-size-fits-all” approach. Used with factory-installed or field-installable connectors, these panels provide interconnect or cross-connect capability in a housing at main cross-connects, intermediate cross-connects, telecommunication rooms or work areas. Available with a variety of industry-standard adapter types, the CCH-CP provides an efficient way to securely mate two connectors and offers multimode and single-mode applications.

Products

Product Number Product Name
Product Number CCH-CP12-K1 Product NameCloset Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 12 F, SM/MM, blue
Product Number CCH-CP12-K5 Product NameCloset Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 12 F, SM/MM, red
Product Number CCH-CP12-K9 Product NameCloset Connector Housing (CCH) Panel, security keyed LC adapters, (keyed to keyed) duplex, 12 F, SM/MM, yellow
Product Number CCH-CP12-KD Product NameCloset Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 12 F, SM/MM, green
Product Number CCH-CP12-KH Product NameCloset Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 12 F, SM/MM, orange
Product Number CCH-CP12-KK Product NameCloset Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 12 F, SM/MM, black
Product Number CCH-CP12-KL Product NameCloset Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 12 F, SM/MM, slate
Product Number CCH-CP12-KM Product NameCloset Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 12 F, SM/MM, violet
Product Number CCH-CP12-KN Product NameCloset Connector Housing (CCH) Panel, keyed-keyed LC adapters, (keyed-keyed) duplex 12 F, SM/MM, brown
Product Number CCH-CP12-KP Product NameCloset Connector Housing (CCH) Panel, keyed-keyed LC adapters, (keyed-keyed) duplex 12 F, SM/MM, white
Product Number CCH-CP12-KQ Product NameCloset Connector Housing (CCH) Panel, keyed-keyed LC adapters, (keyed-keyed) duplex 12 F, SM/MM, rose
Product Number CCH-CP12-KR Product NameCloset Connector Housing (CCH) Panel, keyed-keyed LC adapters, (keyed-keyed) duplex 12 F, SM/MM, aqua
Product Number CCH-CP24-K1 Product NameCloset Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 24 F, SM/MM, blue
Product Number CCH-CP24-K5 Product NameCloset Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 24 F, SM/MM, red
Product Number CCH-CP24-K9 Product NameCloset Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 24 F, SM/MM, yellow
Product Number CCH-CP24-KD Product NameCloset Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 24 F, SM/MM, green
Product Number CCH-CP24-KH Product NameCloset Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 24 F, SM/MM, orange
Product Number CCH-CP24-KK Product NameCloset Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 24 F, SM/MM, black
Product Number CCH-CP24-KL Product NameCloset Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 24 F, SM/MM, slate
Product Number CCH-CP24-KM Product NameCloset Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 24 F, SM/MM, violet
Product Number CCH-CP24-KN Product NameCloset Connector Housing (CCH) Panel, keyed-keyed LC adapters, (keyed-keyed) duplex 24 F, SM/MM, brown
Product Number CCH-CP24-KP Product NameCloset Connector Housing (CCH) Panel, keyed-keyed LC adapters, (keyed-keyed) duplex 24 F, SM/MM, white
Product Number CCH-CP24-KQ Product NameCloset Connector Housing (CCH) Panel, keyed-keyed LC adapters, (keyed-keyed) duplex 24 F, SM/MM, rose
Product Number CCH-CP24-KR Product NameCloset Connector Housing (CCH) Panel, keyed-keyed LC adapters, (keyed-keyed) duplex 24 F, SM/MM, aqua