![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Closet Connector Housing (CCH) Panel, SC Adapters
![Closet Connector Housing (CCH) Panel, SC Adapters](https://www.corning.com/catalog/coc/products/c/closet-connector-housing-cch-panel-sc-adapters/images/closet-connector-housing-cch-panel-sc-adapters_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
The Corning closet connector housing panels (CCH-CP) SC adapters are available in a variety of fiber counts for use with LANscape® solutions hardware products. They are designed for use with factory-installed or field-installable connectors and provide interconnect or cross-connect capabilities for main cross-connects, intermediate cross-connects, telecommunication rooms, or work areas. The CCH-CP also provides an efficient way to securely mate two connectors.
These housing panels are available in multimode and single-mode models with industry-standard SC, LC, or ST® compatible adapter types.
Adapter Type
Adapter Housing Color
Fiber Count
Number of Adapters per Panel
Fiber Category
Polish
Insert Material
Products
Product Number | Product Name | |
---|---|---|
CCH-CP06-3C | Closet Connector Housing (CCH) Panel, SC adapters, Simplex, UPC, 6 F, Single-mode (OS2) | |
CCH-CP06-56 | Closet Connector Housing (CCH) Panel, SC adapters, Simplex, 6 F, 62.5 µm multimode (OM1) | |
CCH-CP06-59 | Closet Connector Housing (CCH) Panel, SC adapters, Duplex, UPC, 6 F, Single-mode (OS2) | |
CCH-CP06-6C | Closet Connector Housing (CCH) Panel, SC adapters, Simplex, APC, 6 F, Single-mode (OS2) | |
CCH-CP06-91 | Closet Connector Housing (CCH) Panel, SC adapters, Duplex, 6 F, 62.5 µm multimode (OM1) | |
CCH-CP06-D9 | Closet Connector Housing (CCH) Panel, SC adapters, Duplex, APC, 6 F, Single-mode (OS2) | |
CCH-CP06-E6 | Closet Connector Housing (CCH) Panel, SC adapters, Simplex, 6 F, 50 µm multimode (OM3/4) | |
CCH-CP06-E7 | Closet Connector Housing (CCH) Panel, SC adapters, Duplex, 6 F, 50 µm multimode (OM3/4) | |
CCH-CP06-G6 | Closet Connector Housing (CCH) Panel, SC adapters, Simplex, 6 F, 50 µm multimode (OM2) | |
CCH-CP06-G7 | Closet Connector Housing (CCH) Panel, SC adapters, Duplex, 6 F, 50 µm multimode (OM2) | |
CCH-CP08-3C | Closet Connector Housing (CCH) Panel, SC adapters, Simplex, UPC, 8 F, Single-mode (OS2) | |
CCH-CP08-56 | Closet Connector Housing (CCH) Panel, SC adapters, Simplex, 8 F, 62.5 µm multimode (OM1) | |
CCH-CP08-59 | Closet Connector Housing (CCH) Panel, SC adapters, Duplex, UPC, 8 F, Single-mode (OS2) | |
CCH-CP08-6C | Closet Connector Housing (CCH) Panel, SC adapters, Simplex, APC, 8 F, Single-mode (OS2) | |
CCH-CP08-91 | Closet Connector Housing (CCH) Panel, SC adapters, Duplex, 8 F, 62.5 µm multimode (OM1) | |
CCH-CP08-D9 | Closet Connector Housing (CCH) Panel, SC adapters, Duplex, APC, 8 F, Single-mode (OS2) | |
CCH-CP08-E6 | Closet Connector Housing (CCH) Panel, SC adapters, Simplex, 8 F, 50 µm multimode (OM3/4) | |
CCH-CP08-E7 | Closet Connector Housing (CCH) Panel, SC adapters, Duplex, 8 F, 50 µm multimode (OM3/4) | |
CCH-CP08-G6 | Closet Connector Housing (CCH) Panel, SC adapters, Simplex, 8 F, 50 µm multimode (OM2) | |
CCH-CP08-G7 | Closet Connector Housing (CCH) Panel, SC adapters, Duplex, 8 F, 50 µm multimode (OM2) | |
CCH-CP12-3C | Closet Connector Housing (CCH) Panel, SC adapters, Simplex, UPC, 12 F, Single-mode (OS2) | |
CCH-CP12-56 | Closet Connector Housing (CCH) Panel, SC adapters, Simplex, 12 F, 62.5 µm multimode (OM1) | |
CCH-CP12-59 | Closet Connector Housing (CCH) Panel, SC adapters, Duplex, UPC, 12 F, Single-mode (OS2) | |
CCH-CP12-6C | Closet Connector Housing (CCH) Panel, SC adapters, Simplex, APC, 12 F, Single-mode (OS2) | |
CCH-CP12-91 | Closet Connector Housing (CCH) Panel, SC adapters, Duplex, 12 F, 62.5 µm multimode (OM1) | |
CCH-CP12-D9 | Closet Connector Housing (CCH) Panel, SC adapters, Duplex, APC, 12 F, Single-mode (OS2) | |
CCH-CP12-E6 | Closet Connector Housing (CCH) Panel, SC adapters, Simplex, 12 F, 50 µm multimode (OM3/4) | |
CCH-CP12-E7 | Closet Connector Housing (CCH) Panel, SC adapters, Duplex, 12 F, 50 µm multimode (OM3/4) | |
CCH-CP12-G6 | Closet Connector Housing (CCH) Panel, SC adapters, Simplex, 12 F, 50 µm multimode (OM2) | |
CCH-CP12-G7 | Closet Connector Housing (CCH) Panel, SC adapters, Duplex, 12 F, 50 µm multimode (OM2) |