text.skipToContent text.skipToNavigation

Closet Connector Housing (CCH) Panel, SC Adapters

The Corning closet connector housing panels (CCH-CP) SC adapters are available in a variety of fiber counts for use with LANscape® solutions hardware products. They are designed for use with factory-installed or field-installable connectors and provide interconnect or cross-connect capabilities for main cross-connects, intermediate cross-connects, telecommunication rooms, or work areas. The CCH-CP also provides an efficient way to securely mate two connectors. 

These housing panels are available in multimode and single-mode models with industry-standard SC, LC, or ST® compatible adapter types.


Products

Product Number Product Name
CCH-CP06-3C Closet Connector Housing (CCH) Panel, SC adapters, Simplex, UPC, 6 F, Single-mode (OS2)
CCH-CP06-59 Closet Connector Housing (CCH) Panel, SC adapters, Duplex, UPC, 6 F, Single-mode (OS2)
CCH-CP06-6C Closet Connector Housing (CCH) Panel, SC adapters, Simplex, APC, 6 F, Single-mode (OS2)
CCH-CP06-D9 Closet Connector Housing (CCH) Panel, SC adapters, Duplex, APC, 6 F, Single-mode (OS2)
CCH-CP08-3C Closet Connector Housing (CCH) Panel, SC adapters, Simplex, UPC, 8 F, Single-mode (OS2)
CCH-CP08-59 Closet Connector Housing (CCH) Panel, SC adapters, Duplex, UPC, 8 F, Single-mode (OS2)
CCH-CP08-6C Closet Connector Housing (CCH) Panel, SC adapters, Simplex, APC, 8 F, Single-mode (OS2)
CCH-CP08-D9 Closet Connector Housing (CCH) Panel, SC adapters, Duplex, APC, 8 F, Single-mode (OS2)
CCH-CP12-3C Closet Connector Housing (CCH) Panel, SC adapters, Simplex, UPC, 12 F, Single-mode (OS2)
CCH-CP12-59 Closet Connector Housing (CCH) Panel, SC adapters, Duplex, UPC, 12 F, Single-mode (OS2)
CCH-CP12-6C Closet Connector Housing (CCH) Panel, SC adapters, Simplex, APC, 12 F, Single-mode (OS2)
CCH-CP12-D9 Closet Connector Housing (CCH) Panel, SC adapters, Duplex, APC, 12 F, Single-mode (OS2)