text.skipToContent text.skipToNavigation

Centrix™ XL Splice Cassette

The Centrix™ XL splice cassette provides up to 48 LC or 36 SC single fiber ports. The cassette is loaded with Duplex adapters, colored single fiber pigtails and accepts crimp or heat-shrink splice protectors. A drop handle provides fiber port protection, patch cord organization and labeling on front and top of the cassette. The cassette is slidable in Centrix XL housings and is secured with a latch mechanism. The jumper guide direction is to the left side of the cassette but can simply be changed with accessories to the right. The transparent and captive top and bottom cover enable easy handling and visual inspection or trouble shooting. The multiple tube entry points on the cassette provide flexible loading of buffer tubes and bare fibers in the cassette.

Number of Ports
Color Code Standards Telcordia
Splice Protectors Type Not Available

Productos

Número del producto Nombre del producto
CTXLCPP36-3C-2RH000 Centrix™ XL Splice Cassettes, 36 Fiber, SC UPC, Single-mode (OS2), Single Fiber
CTXLCPP36-3C-2RJ000 Centrix™ XL Splice Cassettes, 36 Fiber, SC UPC, Single-mode (OS2), Ribbon
CTXLCPP36-6C-2RH000 Centrix™ XL Splice Cassettes, 36 Fiber, SC APC, Single-mode (OS2), Single Fiber
CTXLCPP36-6C-2RJ000 Centrix™ XL Splice Cassettes, 36 Fiber, SC APC, Single-mode (OS2), Ribbon
CTXLCPP36-A9-2RH000 Centrix™ XL Splice Cassettes, 36 Fiber, LC UPC, Single-mode (OS2), Single Fiber
CTXLCPP36-A9-2RJ000 Centrix™ XL Splice Cassettes, 36 Fiber, LC UPC, Single-mode (OS2), Ribbon
CTXLCPP36-B3-2RH000 Centrix™ XL Splice Cassettes, 36 Fiber, LC APC, Single-mode (OS2), Single Fiber
CTXLCPP36-B3-2RJ000 Centrix™ XL Splice Cassettes, 36 Fiber, LC APC, Single-mode (OS2), Ribbon
CTXLCPP48-A9-2RH000 Centrix™ XL Splice Cassettes, 48 Fiber, LC UPC, Single-mode (OS2), Single Fiber
CTXLCPP48-A9-2RJ000 Centrix™ XL Splice Cassettes, 48 Fiber, SC UPC, Single-mode (OS2), Ribbon
CTXLCPP48-B3-2RH000 Centrix™ XL Splice Cassettes, 48 Fiber, LC APC, Single-mode (OS2), Single Fiber
CTXLCPP48-B3-2RJ000 Centrix™ XL Splice Cassettes, 48 Fiber, SC APC, Single-mode (OS2), Ribbon
CXLCPP36-3C-2RH000 Centrix™ XL Splice Cassettes, 36 Fiber, SC UPC, Single-mode (OS2), Single Fiber
CXLCPP36-3C-2RJ000 Centrix™ XL Splice Cassettes, 36 Fiber, SC UPC, Single-mode (OS2), Ribbon
CXLCPP36-6C-2RH000 Centrix™ XL Splice Cassettes, 36 Fiber, SC APC, Single-mode (OS2), Single Fiber
CXLCPP36-6C-2RJ000 Centrix™ XL Splice Cassettes, 36 Fiber, SC APC, Single-mode (OS2), Ribbon
CXLCPP48-A9-2RH000 Centrix™ XL Splice Cassettes, 48 Fiber, LC UPC, Single-mode (OS2), Single Fiber
CXLCPP48-A9-2RJ000 Centrix™ XL Splice Cassettes, 48 Fiber, LC UPC, Single-mode (OS2), Ribbon
CXLCPP48-B3-2RH000 Centrix™ XL Splice Cassettes, 48 Fiber, LC APC, Single-mode (OS2), Single Fiber
CXLCPP48-B3-2RJ000 Centrix™ XL Splice Cassettes, 48 Fiber, LC APC, Single-mode (OS2), Ribbon