text.skipToContent text.skipToNavigation

Panel para gabinete CCH, adaptadores LC Keyed-Keyed

Los paneles de carcasa de conectores de armario (CCH-CP) de Corning se ofrecen en una variedad de recuentos de fibra para su uso con productos de hardware de soluciones LANscape® para un enfoque de “tamaño único”. Utilizados con conectores instalados en fábrica o en campo, estos paneles brindan capacidad de interconexión o conexión cruzada en una carcasa en interconexiones cruzadas principales, interconexiones cruzadas intermedias, salas de telecomunicaciones o áreas de trabajo. Disponible con una variedad de tipos de adaptadores estándar de la industria, el CCH-CP proporciona una forma eficiente de acoplar de forma segura dos conectores y ofrece aplicaciones multimodo y monomodo.

Productos

Número del producto Nombre del producto
CCH-CP12-K1 Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 12 F, SM/MM, blue
CCH-CP12-K5 Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 12 F, SM/MM, red
CCH-CP12-K9 Closet Connector Housing (CCH) Panel, security keyed LC adapters, (keyed to keyed) duplex, 12 F, SM/MM, yellow
CCH-CP12-KD Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 12 F, SM/MM, green
CCH-CP12-KH Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 12 F, SM/MM, orange
CCH-CP12-KK Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 12 F, SM/MM, black
CCH-CP12-KL Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 12 F, SM/MM, slate
CCH-CP12-KM Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 12 F, SM/MM, violet
CCH-CP12-KN Closet Connector Housing (CCH) Panel, keyed-keyed LC adapters, (keyed-keyed) duplex 12 F, SM/MM, brown
CCH-CP12-KP Panel para gabinete CCH, adaptadores LC Keyed, dúplex (Keyed-Keyed) 12 F, SM / MM, blanco
CCH-CP12-KQ Panel para gabinete CCH, adaptadores LC Keyed, dúplex (Keyed-Keyed) 12 F, SM / MM, rosado
CCH-CP12-KR Closet Connector Housing (CCH) Panel, keyed-keyed LC adapters, (keyed-keyed) duplex 12 F, SM/MM, aqua
CCH-CP24-K1 Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 24 F, SM/MM, blue
CCH-CP24-K5 Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 24 F, SM/MM, red
CCH-CP24-K9 Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 24 F, SM/MM, yellow
CCH-CP24-KD Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 24 F, SM/MM, green
CCH-CP24-KH Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 24 F, SM/MM, orange
CCH-CP24-KK Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 24 F, SM/MM, black
CCH-CP24-KL Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 24 F, SM/MM, slate
CCH-CP24-KM Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Keyed) Duplex, 24 F, SM/MM, violet
CCH-CP24-KN Closet Connector Housing (CCH) Panel, keyed-keyed LC adapters, (keyed-keyed) duplex 24 F, SM/MM, brown
CCH-CP24-KP Closet Connector Housing (CCH) Panel, keyed-keyed LC adapters, (keyed-keyed) duplex 24 F, SM/MM, white
CCH-CP24-KQ Closet Connector Housing (CCH) Panel, keyed-keyed LC adapters, (keyed-keyed) duplex 24 F, SM/MM, rose
CCH-CP24-KR Closet Connector Housing (CCH) Panel, keyed-keyed LC adapters, (keyed-keyed) duplex 24 F, SM/MM, aqua