text.skipToContent text.skipToNavigation

Centrix™ XL Empty Housings

Centrix™ XL housings provide superior port access due to the grooves enabling cassettes to easily slide. The empty housings are available in 1U, 2U, 4U and 8U, and hold 3, 6, 12, and 24 cassettes, respectively.

Products

Product Number Product Name
CTXL-2SU Centrix™ XL Empty Housings, 2U, for up to 6 Centrix XL cassettes
CTXL-1SU Centrix™ XL Empty Housings, 1U, for up to 3 Centrix XL cassettes
CTXL-4SU Centrix™ XL Empty Housings, 4U, for up to 12 Centrix XL cassettes
CTXL-8SU Centrix™ XL Empty Housings, 8U, for up to 24 Centrix XL cassettes