GPPO Male Edge Mount
Dentent Type
Not Available
Lengths
High-Temperature
No
Separate Pin
Mounting Type
Smooth Bore
Yes
Products
| Product Number | Product Name | |
|---|---|---|
| B010-L15-01 | GPPO Male PCB Edge Mount, Smooth Bore, 0.165 Length | |
| B010-L35-03 | GPPO Male PCB Edge Mount, Separate Pin, Smooth Bore, 0.346 Length | |
| B010-L35-04 | GPPO Male PCB Edge Mount, Separate Pin, Smooth Bore, 0.346 Length, Stepped PCB Mount | |
| B010-L85-01 | GPPO Male PCB Edge Mount, Smooth Bore, XXX Length | |
| B010-L85-02 | GPPO Male PCB Edge Mount, Smooth Bore, 0.303 Length |