GPO Male Flange Mounts
Lengths
Diameter A
Products
| Product Number | Product Name | |
|---|---|---|
| 0119-441-3 | GPO Male Flange Mounts, Full Detent 2 Hole Flange Mount Straight Terminal | |
| 0119-467-3 | GPO Male Flange Mounts, R/A Flange Mount Straight Terminal | |
| 0119-785-3 | GPO Male Flange Mounts, Full Detent Flange Mount Limited Hub 1/2 Hole | |
| 0119-857-3 | GPO Male Flange Mounts, Full Detent Flange Mount Limited Hub | |
| A001-A23-03 | GPO Male Flange Mounts, Shroud, No center conductor, .480 Length, .328 hole spacing, .098 mount dia, FD | |
| A001-A23-04 | GPO Male Flange Mounts, Shroud, No center conductor,.400 Length, .282 hole spacing, .073 mount dia, FD | |
| A001-A23-07 | GPO Male Flange Mounts, Shroud, No center conductor,0.625 Length, .0282 hole spacing, 0.103 mount dia, FD | |
| A001-A24-03 | GPO Male Flange Mounts, Shroud, No center conductor,.480 Length, .328 hole spacing, .098 mount dia, LD | |
| A001-A24-04 | GPO Male Flange Mounts, Shroud, No center conductor,.400 Length, .282 hole spacing, .073 mount dia, LD | |
| A001-A24-07 | GPO Male Flange Mounts, Shroud, No center conductor,0.625 Length, .0282 hole spacing, 0.103 mount dia, LD | |
| A001-A25-03 | GPO Male Flange Mounts, Shroud, No center conductor,.480 Length, .328 hole spacing, .098 mount dia, SB | |
| A001-A25-04 | GPO Male Flange Mounts, Shroud, No center conductor,.400 Length, .282 hole spacing, .073 mount dia, SB | |
| A001-A25-07 | GPO Male Flange Mounts, Shroud, No center conductor,0.625 Length, .0282 hole spacing, 0.103 mount dia, SB | |
| A001-N33-02 | GPO Male Flange Mounts, Shroud Accepts 0.012 Center Conductor, FD | |
| A001-N33-05 | GPO Male Flange Mounts, 2 Hole Flange Mount, 0.625 Length, 0.481 hole spacing, 0.103 mount dia, FD | |
| A001-N34-02 | GPO Male Flange Mounts, Shroud Accepts 0.012 Center Conductor, LD | |
| A001-N34-05 | GPO Male Flange Mounts, 2 Hole Flange Mount, 0.625 Length, 0.481 hole spacing, 0.103 mount dia, LD | |
| A001-N35-02 | GPO Male Flange Mounts, Shroud Accepts 0.012 Center Conductor, SB | |
| A001-N35-05 | GPO Male Flange Mounts, 2 Hole Flange Mount, 0.625 Length, 0.481 hole spacing, 0.103 mount dia, SB |