GPO Male Flange Mounts
Lengths
0.625 in
Diameter A
0.103 in
Products
| Product Number | Product Name | |
|---|---|---|
| A001-A23-07 | GPO Male Flange Mounts, Shroud, No center conductor,0.625 Length, .0282 hole spacing, 0.103 mount dia, FD | |
| A001-A24-07 | GPO Male Flange Mounts, Shroud, No center conductor,0.625 Length, .0282 hole spacing, 0.103 mount dia, LD | |
| A001-N33-05 | GPO Male Flange Mounts, 2 Hole Flange Mount, 0.625 Length, 0.481 hole spacing, 0.103 mount dia, FD | |
| A001-N34-05 | GPO Male Flange Mounts, 2 Hole Flange Mount, 0.625 Length, 0.481 hole spacing, 0.103 mount dia, LD | |
| A001-N35-05 | GPO Male Flange Mounts, 2 Hole Flange Mount, 0.625 Length, 0.481 hole spacing, 0.103 mount dia, SB |