GPPO Male Edge Mount
Dentent Type
Lengths
0.165 in
High-Temperature
Separate Pin
No
Mounting Type
Not Available
Smooth Bore
Products
| Product Number | Product Name | |
|---|---|---|
| B010-L13-01 | GPPO Male PCB Edge Mount, Full Detent, 0.165 Length | |
| B010-L15-01 | GPPO Male PCB Edge Mount, Smooth Bore, 0.165 Length | |
| B010-L73-01-T | GPPO Male PCB Edge Mount, High Temperature, 0.165 Length |