GPO Male Cable Connector
Lengths
Diameter A
0.073 in
Diameter B
Dentent Type
Products
| Product Number | Product Name | |
|---|---|---|
| A001-B83-02 | GPO Male Cable Connector, Flange Mount to 0.047 S/R Cable, Full Detent, 0.400 Length, 0.073 Hole Dia. | |
| A001-B84-02 | GPO Male Cable Connector, Flange Mount to 0.047 S/R Cable, Limited Detent, 0.400 Length, 0.073 Hole Dia. | |
| A001-B85-02 | GPO Male Cable Connector, Flange Mount to 0.047 S/R Cable, Smooth Bore, 0.400 Length, 0.073 Hole Dia. | |
| A001-D83-02 | GPO Male Cable Connector, Flange Mount to 0.086 S/R Cable Full Dentent, 0.400 Long, 0.073 Hole Dia. | |
| A001-D84-02 | GPO Male Cable Connector, Flange Mount to 0.086 S/R Cable Full Dentent, Limited Detent, 0.400 Long, 0.073 Hole Dia. |