GPO Male Cable Connector
Lengths
Diameter A
0.230 in
Diameter B
Dentent Type
Not Available
Products
| Product Number | Product Name | |
|---|---|---|
| 0119-546-3 | GPO Male Cable Connector, Bulkhead Mount Smooth Bore Thread-on to 0.047 S/R Cable | |
| A016-B83-01 | GPO Male Cable Connector, Bulkhead Mount to 0.047 S/R Microporous Cable. FD | |
| A016-B84-01 | GPO Male Cable Connector, Bulkhead Mount to 0.047 S/R Microporous Cable, LD | |
| A016-B86-01 | GPO Male Cable Connector, Bulkhead Mount to 0.047 S/R Microporous Cable, CM | |
| A016-D76-03 | GPO Male Cable Connector, Bulkhead Mount to 0.086 S/R Cable, CM, 0.334 long | |
| A016-D83-01 | GPO Male Cable Connector, Bulkhead Mount to 0.086 S/R Cable, FD, 0.511 long | |
| A016-D84-01 | GPO Male Cable Connector, Bulkhead Mount to 0.086 S/R Cable, LD, 0.511 long | |
| A016-D86-01 | GPO Male Cable Connector, Bulkhead Mount to 0.086 S/R Cable, CM, 0.511 long | |
| A016-D87-01 | GPO Male Cable Connector, Modified Smooth Bore Catchers Mitt Bulkhead Mount to 0.086 S/R Cable | |
| A016-G86-01 | GPO Male Cable Connector, Bulkhead Mount to RD-316 Cable | |
| A016-H83-01 | GPO Male Cable Connector, Bulkhead Mount to RG-178/196 Cable, FD | |
| A016-H84-01 | GPO Male Cable Connector, Bulkhead Mount to RG-178/196 Cable, LD | |
| A016-H85-01 | GPO Male Cable Connector, Bulkhead Mount to RG-178/196 Cable, SB |