GPO Male Cable Connector
Lengths
Diameter A
0.093 in
Diameter B
Dentent Type
Products
| Product Number | Product Name | |
|---|---|---|
| A001-B83-01 | GPO Male Cable Connector, Flange Mount to 0.047 S/R Cable, Full Detent, 0.480 Length, 0.093 Hole Dia. | |
| A001-B84-01 | GPO Male Cable Connector, Flange Mount to 0.047 S/R Cable, Limited Detent, 0.480 Length, 0.093 Hole Dia. | |
| A001-B85-01 | GPO Male Cable Connector, Flange Mount to 0.047 S/R Cable, Smooth Bore, 0.480 Length, 0.093 Hole Dia. | |
| A001-D83-01 | GPO Male Cable Connector, Flange Mount to 0.086 S/R Cable Full Dentent, 0.480 Long, 0.093 Hole Dia. | |
| A001-D84-01 | GPO Male Cable Connector, Flange Mount to 0.086 S/R Cable Full Dentent, Limited Detent, 0.480 Long, 0.093 Hole Dia. | |
| A001-D85-01 | GPO Male Cable Connector, Flange Mount to 0.086 S/R Cable Full Dentent, Smooth Bore, 0.480 Long, 0.093 Hole Dia. |