text.skipToContent text.skipToNavigation

Eclipse® Hardware Connector Housing, stubbed

Corning preconnectorized (“stubbed”) optical hardware is equipped with factory-terminated and -tested cable assemblies pre-installed in a variety of hardware products. “Stubbed” hardware is terminated in the factory according to the requirements of the Corning Quality Standards. This ensures connector performance and quality, therefore eliminating the time consuming and costly process of terminating cables in the field. It also reduces the number of part numbers needed for installation and minimizes the line items on an order.

Adapter Type SC Duplex 
Cable Length 50 ft (15 m)
Fiber Count 48
Polish APC
Dimensions (H x W x D) 8.9 x 43.9 x 30.2 cm (3.5 x 17.3 x 11.9 in)
Height Unit Not Available

Products

Product Number Product Name
EC248161259-C7001B Eclipse® Hardware Connector Housing, stubbed, 2 rack units, 48 F, SC UPC duplex connectors, Ribbon Riser cable, top-right cable entry, 16 m (50 ft), Single-mode (OS2)