text.skipToContent text.skipToNavigation

Eclipse® Hardware Connector Housing, stubbed

Corning preconnectorized (“stubbed”) optical hardware is equipped with factory-terminated and -tested cable assemblies pre-installed in a variety of hardware products. “Stubbed” hardware is terminated in the factory according to the requirements of the Corning Quality Standards. This ensures connector performance and quality, therefore eliminating the time consuming and costly process of terminating cables in the field. It also reduces the number of part numbers needed for installation and minimizes the line items on an order.

Adapter Type SC
Cable Length 164.04 ft (50 m)
Fiber Count 72
Polish APC
Dimensions (H x W x D) 17.5 x 43.9 x 30.2 cm (6.9 x 17.3 x 11.9 in)
Height Unit 4U

Products

Product Number Product Name
ECL7250066C-C7CV1B Eclipse® Hardware Connector Housing, stubbed, 4 rack units, 72 F, SC APC connectors, Ribbon Cable, Riser, top-right cable entry, 50 m, Single-mode (OS2)
ECL7250066C-C7CV1C Eclipse® Hardware Connector Housing, stubbed, 4 rack units, 72 F, SC APC connectors, Ribbon Cable, Riser, top-left cable entry, 50 m, Single-mode (OS2)