text.skipToContent text.skipToNavigation

Eclipse® Hardware Connector Housing, stubbed

Corning preconnectorized (“stubbed”) optical hardware is equipped with factory-terminated and -tested cable assemblies pre-installed in a variety of hardware products. “Stubbed” hardware is terminated in the factory according to the requirements of the Corning Quality Standards. This ensures connector performance and quality, therefore eliminating the time consuming and costly process of terminating cables in the field. It also reduces the number of part numbers needed for installation and minimizes the line items on an order.


Products

Product Number Product Name
ECLE4161259-C7001B Eclipse® Hardware Connector Housing, stubbed 4U, 144 port, 16 m (50 ft), SC duplex connectors, SC UPC, SM, Ribbon Riser cable, top right access, single cable stub
ECLE4161259-CF001B Eclipse® Hardware Connector Housing, stubbed 4U, 144 port, 16 m (50 ft), SC duplex connectors, SC UPC, SM, FREEDM® Ribbon Riser Cable, top right access, single cable stub
ECLE4161259-U4001B Eclipse® Hardware Connector Housing, stubbed 4U, 144 port, 16 m (50 ft), SC duplex connectors, SC UPC, SM, ALTOS® Dielectric Loose Tube, Gel-Free Cable, top right access, single cable stub
ECLE4161259-U7001B Eclipse® Hardware Connector Housing, stubbed 4U, 144 port, 16 m (50 ft), SC duplex connectors, SC UPC, SM, ALTOS® Riser Cable, top right access, single cable stub
ECLE41612D9-C7001B Eclipse® Hardware Connector Housing, stubbed 4U, 144 port, 16 m (50 ft), SC duplex connectors, SC APC, SM, Ribbon Riser cable, top right access, single cable stub
ECLE41612D9-CF001B Eclipse® Hardware Connector Housing, stubbed 4U, 144 port, 16 m (50 ft), SC duplex connectors, SC APC, SM, FREEDM® Ribbon Riser Cable, top right access, single cable stub
ECLE41612D9-U4001B Eclipse® Hardware Connector Housing, stubbed 4U, 144 port, 16 m (50 ft), SC duplex connectors, SC APC, SM, ALTOS® Dielectric Loose Tube, Gel-Free Cable, top right access, single cable stub
ECLE41612D9-U7001B Eclipse® Hardware Connector Housing, stubbed 4U, 144 port, 16 m (50 ft), SC duplex connectors, SC APC, SM, ALTOS® Riser Cable, top right access, single cable stub
ECLE4311259-C7001B Eclipse® Hardware Connector Housing, stubbed 4U, 144 port, 31 m (100 ft), SC duplex connectors, SC UPC, SM, Ribbon Riser cable, top right access, single cable stub
ECLE4311259-CF001B Eclipse® Hardware Connector Housing, stubbed 4U, 144 port, 31 m (100 ft), SC duplex connectors, SC UPC, SM, FREEDM® Ribbon Riser Cable, top right access, single cable stub
ECLE4311259-U4001B Eclipse® Hardware Connector Housing, stubbed 4U, 144 port, 31 m (100 ft), SC duplex connectors, SC UPC, SM, ALTOS® Dielectric Loose Tube, Gel-Free Cable, top right access, single cable stub
ECLE4311259-U7001B Eclipse® Hardware Connector Housing, stubbed 4U, 144 port, 31 m (100 ft), SC duplex connectors, SC UPC, SM, ALTOS® Riser Cable, top right access, single cable stub
ECLE43112D9-C7001B Eclipse® Hardware Connector Housing, stubbed 4U, 144 port, 31 m (100 ft), SC APC duplex connectors, SM, Ribbon Riser cable, top right access, single cable stub
ECLE43112D9-CF001B Eclipse® Hardware Connector Housing, stubbed 4U, 144 port, 31 m (100 ft), SC duplex connectors, SC APC, SM, FREEDM® Ribbon Riser Cable, top right access, single cable stub
ECLE43112D9-U4001B Eclipse® Hardware Connector Housing, stubbed 4U, 144 port, 31 m (100 ft), SC duplex connectors, SC APC, SM, ALTOS® Dielectric Loose Tube, Gel-Free Cable, top right access, single cable stub