text.skipToContent text.skipToNavigation

Eclipse® Hardware Connector Housing, stubbed

Corning preconnectorized (“stubbed”) optical hardware is equipped with factory-terminated and -tested cable assemblies pre-installed in a variety of hardware products. “Stubbed” hardware is terminated in the factory according to the requirements of the Corning Quality Standards. This ensures connector performance and quality, therefore eliminating the time consuming and costly process of terminating cables in the field. It also reduces the number of part numbers needed for installation and minimizes the line items on an order.

Adapter Type SC Duplex 
Dimensions (H x W x D) 4.4 x 43.9 x 30.2 cm (1.75 x 17.3 x 11.9 in)
Height Unit 1U

Products

Product Number Product Name
EC124161259-C7001B Eclipse® Hardware Connector Housing, stubbed 1U, 24 port, 16 m (50 ft), SC duplex connectors, SC UPC, SM, Ribbon Riser cable, top right access, single cable stub
EC124161259-U7001B Eclipse® Hardware Connector Housing, stubbed 1U, 24 port, 16 m (50 ft), SC duplex connectors, SC UPC, SM, ALTOS® Riser Cable, top right access, single cable stub
EC1241612D9-C7001B Eclipse® Hardware Connector Housing, stubbed 1U, 24 port, 16 m (50 ft), SC duplex connectors, SC APC, SM, Ribbon Riser cable, top right access, single cable stub
EC1241612D9-U7001B Eclipse® Hardware Connector Housing, stubbed 1U, 24 port, 16 m (50 ft), SC duplex connectors, SC APC, SM, ALTOS® Riser Cable, top right access, single cable stub
EC124311259-C7001B Eclipse® Hardware Connector Housing, stubbed 1U, 24 port, 31 m (100 ft), SC duplex connectors, SC UPC, SM, Ribbon Riser cable, top right access, single cable stub
EC124311259-U7001B Eclipse® Hardware Connector Housing, stubbed 1U, 24 port, 31 m (100 ft), SC duplex connectors, SC UPC, SM, ALTOS® Riser Cable, top right access, single cable stub
EC1243112D9-C7001B Eclipse® Hardware Connector Housing, stubbed 1U, 24 port, 31 m (100 ft), SC duplex connectors, SC APC, SM, Ribbon Riser cable, top right access, single cable stub
EC1243112D9-U7001B Eclipse® Hardware Connector Housing, stubbed 1U, 24 port, 31 m (100 ft), SC duplex connectors, SC APC, SM, ALTOS® Riser Cable, top right access, single cable stub