text.skipToContent text.skipToNavigation

Line Module Mounting Adapters

Corning offers various mounting adapters designed to allow installation compatibility among Corning and other industry-standard line modules and NIDs. Adapters are available that fit onto Corning universal line modules (ULMs) which allow them to fit into other existing NIDs; other adapters fit onto other industry-standard line modules, such as 7600- or PTD-types which allow them to fit into Corning universal NIDs (UNIDs).

Units per Delivery 100-1

Products

Product Number Product Name
UNI-ADP-CX Universal Station Protector Ground Adapter Kit for CAC- and NI-type network interface devices
UNI-ADP-P Universal Line Module Adapter Kit for NI-2000-type NIDs