text.skipToContent text.skipToNavigation

GEN III Series Indoor Cabinets

The OptiTect® Indoor Local Convergence Cabinet, Gen III Series family delivers everything needed to distribute up to 432 distribution fibers for FTTx applications. All cabinets feature intuitive fiber management and internal layout that minimize training time and optimize installer productivity. Feeder fibers, distribution fibers, splitter modules, splitter input splicing, and unused splitter output storage are contained within a single, rugged, wall- or rack-mountable enclosure. Factory preconnectorization and installation of feeder and riser cables, or splice capability, ensure quick, easy, and reliable installation in the field. The cabinet features an innovative swing-out panel for rear connector access and an integrated storage door for parking unused splitter module output connectors.

The OptiTect Indoor Local Convergence Cabinet, Gen III Series is available in multiple configurations. It can be purchased pigtailed, fully stubbed, or partially stubbed.


Products

Product Number Product Name
BAWP431CF1A08Q7S00 Gen III Series Indoor Cabinet, 432 F, wall-mount, 48 F feed, 31 m FREEDM® SST-ribbon, 1x432 F 8 m distribution, ALTOS® ribbon, riser, SC APC, no splitter
BDWP131CF-S00 Gen III Series Indoor Cabinet, 144 F, wall-mount, 12 F feeder 31 m FREEDM® SST-ribbon cable, 144 F distribution ribbon pigtails SC APC, no splitter
BDWP131CF1C08C7S00 Gen III Series Indoor Cabinet, 144 F, wall-mount, 12 F feeder 31 m FREEDM® SST-ribbon cable, 1x144 F 8 m distribution SST-ribbon™ riser cable, SC APC, no splitter
BMWP631CF-S00 Gen III Series Indoor Cabinet, 72 F, wall-mount, 6 F feed, 31 m FREEDM® SST-ribbon, 72 F distribution, ribbon pigtails SC APC, no splitter
BMWP631CF1K08C7S00 Gen III Series Indoor Cabinet, 72 F, wall-mount, 6 F feed, 31 m FREEDM® SST-ribbon, 1x72 F 8 m distribution, SST-ribbon riser, SC APC, no splitter