text.skipToContent text.skipToNavigation

EDGE™ MTP® Trunk

EDGE™ MTP® trunks provide the backbone of the EDGE solution. With non-pinned MTP connectors on both ends, these fiber trunk cable assemblies are designed to interface with the EDGE solutions or Plug & Play™ systems modules. All MTP trunks are manufactured with Corning® CleanAdvantage™, MTP trunk cables are shipped with strain-relief clips to allow easy tool-less installation.
You might also be interested in

Products

Product Number Product Name
G757512QPNDDU100F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM4), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 100 ft
G757524QPNDDU100F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM4), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 100 ft
G757536QPNDDU100F EDGE™ MTP® Trunk, 36F, MTP (non-pinned) to MTP (non-pinned) with 33-inch legs, 50 µm multimode (OM4), Universal (Type-B) polarity, pulling grip on one end, 100 ft
G757548QPNDDU100F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM4), MTP® Connector to MTP Connector, 48 F, with 33/33 inch legs, pulling grip one side, 100 ft
G757572QPNDDU100F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM4), MTP® Connector to MTP Connector, 72 F, with 33/33 inch legs, pulling grip one side, 100 ft
G757596QPNDDU100F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM4), MTP® Connector to MTP Connector, 96 F, with 33/33 inch legs, pulling grip one side, 100 ft
G7575AKQPNDDU100F EDGE™ MTP® Trunk, 432F, MTP (non-pinned) to MTP (non-pinned) with 33-inch legs, 50 µm multimode (OM4), Universal (Type-B) polarity, pulling grip on one end, 100 ft
G7575AZQPNDDU100F EDGE™ MTP® Trunk, 576F, MTP (non-pinned) to MTP (non-pinned) with 33-inch legs, 50 µm multimode (OM4), Universal (Type-B) polarity, pulling grip on one end, 100 ft
G7575E4QPNDDU100F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM4), MTP® Connector to MTP Connector, 144 F, with 33/33 inch legs, pulling grip one side, 100 ft
G7575K2QPNDDU100F EDGE™ MTP® Trunk, 192F, MTP (non-pinned) to MTP (non-pinned) with 33-inch legs, 50 µm multimode (OM4), Universal (Type-B) polarity, pulling grip on one end, 100 ft
G7575M6QPNDDU100F EDGE™ MTP® Trunk, 216F, MTP (non-pinned) to MTP (non-pinned) with 33-inch legs, 50 µm multimode (OM4), Universal (Type-B) polarity, pulling grip on one end, 100 ft
G7575U8QPNDDU100F EDGE™ MTP® Trunk, 288F, MTP (non-pinned) to MTP (non-pinned) with 33-inch legs, 50 µm multimode (OM4), Universal (Type-B) polarity, pulling grip on one end, 100 ft
G937996QPNCLZ100F EDGE™ Hybrid Extender Trunk, 96F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM4), Universal Hybrid Extender polarity, 100 ft
G9379E4QPNCLZ100F EDGE™ Hybrid Extender Trunk, 144F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM4), Universal Hybrid Extender polarity, 100 ft