EDGE™ MTP® Trunk

Fiber Count
Fiber Category
SM (OS2) - Bend-Improved
Pulling Grip
One Side
Lengths
You might also be interested in
Products
Product Number | Product Name | |
---|---|---|
G897848GPNCLZ100F | EDGE™ Hybrid Extender Trunk, 48F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, Bend-improved single-mode (OS2), Universal Hybrid Extender polarity, 100 ft | |
G8978E4GPNCLZ100F | EDGE™ Hybrid Extender Trunk, 144F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, Bend-improved single-mode (OS2), Universal Hybrid Extender polarity, 100 ft | |
G899072GPNCDX100F | EDGE™ MTP® Extender Trunk, 72F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, Bend-Improved Single-mode (OS2), pulling grip on one end, 100 ft | |
G8990M6GPNCDX100F | EDGE™ MTP® Extender Trunk, 216F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, Bend-Improved Single-mode (OS2), pulling grip on one end, 100 ft | |
G909012GPNDDU030F | EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 30 ft | |
G909012GPNDDU040F | EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 40 ft | |
G909012GPNDDU050F | EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 50 ft | |
G909012GPNDDU060F | EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 60 ft | |
G909012GPNDDU080F | EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 80 ft | |
G909012GPNDDU100F | EDGE™ MTP® Trunk, 12F, MTP (non-pinned) to MTP (non-pinned) with 33-inch legs, Bend-Improved Single-mode (OS2), Universal (Type-B) polarity, pulling grip on one end, 100 ft | |
G909012GPNDDU120F | EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 120 ft | |
G909012GPNDDU150F | EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 150 ft | |
G909024GPNDDU030F | EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 30 ft | |
G909024GPNDDU040F | EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 40 ft | |
G909024GPNDDU050F | EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 50 ft | |
G909024GPNDDU060F | EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 60 ft | |
G909024GPNDDU080F | EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 80 ft | |
G909024GPNDDU100F | EDGE™ MTP® Trunk, 24F, MTP (non-pinned) to MTP (non-pinned) with 33-inch legs, Bend-Improved Single-mode (OS2), Universal (Type-B) polarity, pulling grip on one end, 100 ft | |
G909024GPNDDU120F | EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 120 ft | |
G909024GPNDDU150F | EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 150 ft | |
G909036GPNDDU100F | EDGE™ MTP® Trunk, 36F, MTP (non-pinned) to MTP (non-pinned) with 33-inch legs, Bend-Improved Single-mode (OS2), Universal (Type-B) polarity, pulling grip on one end, 100 ft | |
G909048GPNDDU100F | EDGE™ MTP® Trunk, 48F, MTP (non-pinned) to MTP (non-pinned) with 33-inch legs, Bend-Improved Single-mode (OS2), Universal (Type-B) polarity, pulling grip on one end, 100 ft | |
G909072GPNDDU100F | EDGE™ MTP® Trunk, 72F, MTP (non-pinned) to MTP (non-pinned) with 33-inch legs, Bend-Improved Single-mode (OS2), Universal (Type-B) polarity, pulling grip on one end, 100 ft | |
G909096GPNDDU100F | EDGE™ MTP® Trunk, 96F, MTP (non-pinned) to MTP (non-pinned) with 33-inch legs, Bend-Improved Single-mode (OS2), Universal (Type-B) polarity, pulling grip on one end, 100 ft | |
G9090AKGPNDDU100F | EDGE™ MTP® Trunk, 432F, MTP (non-pinned) to MTP (non-pinned) with 33-inch legs, Bend-Improved Single-mode (OS2), Universal (Type-B) polarity, pulling grip on one end, 100 ft | |
G9090AZGPNDDU100F | EDGE™ MTP® Trunk, 576F, MTP (non-pinned) to MTP (non-pinned) with 33-inch legs, Bend-Improved Single-mode (OS2), Universal (Type-B) polarity, pulling grip on one end, 100 ft | |
G9090E4GPNDDU060F | EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 144 F, with 33/33 inch legs, pulling grip one side, 60 ft | |
G9090E4GPNDDU080F | EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 144 F, with 33/33 inch legs, pulling grip one side, 80 ft | |
G9090E4GPNDDU100F | EDGE™ MTP® Trunk, 144F, MTP (non-pinned) to MTP (non-pinned) with 33-inch legs, Bend-Improved Single-mode (OS2), Universal (Type-B) polarity, pulling grip on one end, 100 ft | |
G9090E4GPNDDU120F | EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 144 F, with 33/33 inch legs, pulling grip one side, 120 ft | |
G9090E4GPNDDU140F | EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 144 F, with 33/33 inch legs, pulling grip one side, 140 ft | |
G9090K2GPNDDU100F | EDGE™ MTP® Trunk, 192F, MTP (non-pinned) to MTP (non-pinned) with 33-inch legs, Bend-Improved Single-mode (OS2), Universal (Type-B) polarity, pulling grip on one end, 100 ft | |
G9090M6GPNDDU100F | EDGE™ MTP® Trunk, 216F, MTP (non-pinned) to MTP (non-pinned) with 33-inch legs, Bend-Improved Single-mode (OS2), Universal (Type-B) polarity, pulling grip on one end, 100 ft | |
G9090U8GPNDDU100F | EDGE™ MTP® Trunk, 288F, MTP (non-pinned) to MTP (non-pinned) with 33-inch legs, Bend-Improved Single-mode (OS2), Universal (Type-B) polarity, pulling grip on one end, 100 ft |