EDGE™ Hybrid Extender Trunk
Pulling Grip
One Side
Lengths
100 ft
Fiber Count
Fiber Category
Products
| Product Number | Product Name | |
|---|---|---|
| G897812GPNCLZ100F | EDGE™ Hybrid Extender Trunk, 12F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, Bend-improved single-mode (OS2), Universal Hybrid Extender polarity, 100 ft | |
| G897824GPNCLZ100F | EDGE™ Hybrid Extender Trunk, 24F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, Bend-improved single-mode (OS2), Universal Hybrid Extender polarity, 100 ft | |
| G897836GPNCLZ100F | EDGE™ Hybrid Extender Trunk | |
| G897872GPNCLZ100F | EDGE™ Solutions Hybrid Extender Trunk Cable, 72 fibres, MTP® (pinned) Connector to LC Duplex Uniboot, with 60/36 inch legs, pulling grip one side, single-mode (OS2), 100 ft | |
| G897896GPNCLZ100F | EDGE™ Hybrid Extender Trunk, 96F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, Bend-improved single-mode (OS2), Universal Hybrid Extender polarity, 100 ft | |
| G8978E4GPNCLZ100F | EDGE™ Solutions Hybrid Extender Trunk Cable, 144 fibres, MTP® (pinned) Connector to LC Duplex Uniboot, with 60/36 inch legs, pulling grip one side, single-mode (OS2), 100 ft | |
| G937912QPNCLZ100F | EDGE™ Hybrid Extender Trunk, 12F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM4), Universal Hybrid Extender polarity, 100 ft | |
| G937912TPNCLZ100F | EDGE™ Hybrid Extender Trunk, 12F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM3), Universal Hybrid Extender polarity, 100 ft | |
| G937924QPNCLZ100F | EDGE™ Hybrid Extender Trunk, 24F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM4), Universal Hybrid Extender polarity, 100 ft | |
| G937924TPNCLZ100F | EDGE™ Hybrid Extender Trunk, 24F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM3), Universal Hybrid Extender polarity, 100 ft | |
| G937936QPNCLZ100F | EDGE™ Hybrid Extender Trunk | |
| G937948QPNCLZ100F | EDGE™ Hybrid Extender Trunk, 48F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM4), Universal Hybrid Extender polarity, 100 ft | |
| G937948TPNCLZ100F | EDGE™ Hybrid Extender Trunk, 48F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM3), Universal Hybrid Extender polarity, 100 ft | |
| G937972QPNCLZ100F | EDGE™ Solutions Hybrid Extender Trunk Cable, 72 fibres, MTP® (pinned) Connector to LC Duplex Uniboot, with 60/36 inch legs, pulling grip one side, 50 µm multimode (OM4), 100 ft | |
| G937972TPNCLZ100F | EDGE™ Solutions Hybrid Extender Trunk Cable, 72 fibres, MTP® (pinned) Connector to LC Duplex Uniboot, with 60/36 inch legs, pulling grip one side, 50 µm multimode (OM3), 100 ft | |
| G937996TPNCLZ100F | EDGE™ Solutions Hybrid Extender Trunk Cable, 96 fibres, MTP® (pinned) Connector to LC Duplex Uniboot, with 60/36 inch legs, pulling grip one side, 50 µm multimode (OM3), 100 ft | |
| G9379E4TPNCLZ100F | EDGE™ Hybrid Extender Trunk, 144F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM3), Universal Hybrid Extender polarity, 100 ft |