EDGE™ Hybrid Extender Trunk

Pulling Grip
One Side
Lengths
100 ft
Fiber Count
Fiber Category
Products
产品编码 | Product Name | |
---|---|---|
G897812GPNCLZ100F | EDGE™ Hybrid Extender Trunk, 12F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, Bend-improved single-mode (OS2), Universal Hybrid Extender polarity, 100 ft | |
G897824GPNCLZ100F | EDGE™ Hybrid Extender Trunk, 24F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, Bend-improved single-mode (OS2), Universal Hybrid Extender polarity, 100 ft | |
G897836GPNCLZ100F | EDGE™ Hybrid Extender Trunk | |
G897872GPNCLZ100F | EDGE™ Hybrid Extender Trunk | |
G897896GPNCLZ100F | EDGE™ Hybrid Extender Trunk, 96F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, Bend-improved single-mode (OS2), Universal Hybrid Extender polarity, 100 ft | |
G937912QPNCLZ100F | EDGE™ Hybrid Extender Trunk | |
G937912TPNCLZ100F | EDGE™ Hybrid Extender Trunk | |
G937924QPNCLZ100F | EDGE™ Hybrid Extender Trunk | |
G937924TPNCLZ100F | EDGE™ Hybrid Extender Trunk | |
G937948QPNCLZ100F | EDGE™ Hybrid Extender Trunk | |
G937948TPNCLZ100F | EDGE™ Hybrid Extender Trunk | |
G937972QPNCLZ100F | EDGE™ Hybrid Extender Trunk | |
G937972TPNCLZ100F | EDGE™ Hybrid Extender Trunk | |
G937996TPNCLZ100F | EDGE™ Hybrid Extender Trunk | |
G9379E4TPNCLZ100F | EDGE™ Hybrid Extender Trunk, 144F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM3), Universal Hybrid Extender polarity, 100 ft |