EDGE8® MTP® to LC Duplex Module
Fiber Category
Adapter Color Back
Adapter Color
Produits
| Référence du produit | Nom du produit | |
|---|---|---|
| ECM8-RM08-04-E8G-ULL | EDGE8® MTP to LC Duplex Module, 8F, Bend-improved Single-mode (OS2), LC Duplex UPC, Straight-Through Polarity, Ultra-Low-Loss | |
| ECM8-RM08-05-E6Q-ULL | EDGE8® MTP to LC Duplex Module, 8F, 50 µm multimode (OM4), Straight-Through Polarity, Ultra-Low-Loss | |
| ECM8-RM08-18-E8G-ULL | EDGE8® MTP to LC Duplex Module, 8F, Bend-improved Single-mode (OS2), LC Duplex APC, Straigh-Through Polarity, Ultra-Low-Loss | |
| ECM8-UM08-04-E8G-ULL | EDGE8® MTP®/MPO to LC Duplex Module, Ultra-Low-Loss, 8F, bend-improved single-mode (OS2) | |
| ECM8-UM08-04-E8G-ULL-Z | EDGE8® Solutions Module, LC Duplex to MTP®/MPO (non-pinned), 8 Fiber, OS2, Universal Polarity, 4-pack | |
| ECM8-UM08-05-E6Q-ULL | EDGE8® MTP®/MPO to LC Duplex Module, 8F, 50 μm multimode (OM4) | |
| ECM8-UM08-05-E6Q-ULL-VI | EDGE8® MTP® to LC Duplex Module, 8F, 50 μm multimode (OM4), violet | |
| ECM8-UM08-05-E6Q-ULL-Z | EDGE8® Solutions Module, LC Duplex to MTP®/MPO (non-pinned), 8 Fiber, OM4, Universal Polarity, 4-pack | |
| ECM8-UM08-18-E8G-ULL | EDGE8® MTP to LC Duplex Module, 8F, Bend-improved Single-mode (OS2), LC Duplex APC, Universal Polarity, Ultra-Low-Loss |