text.skipToContent text.skipToNavigation

MiniXtend® Ribbon Cable-200 Flow

Corning’s MiniXtend® Ribbon Cable-200 Flow is designed for microduct applications. Although typically installed via jetting the cable can also be pulled into conduits at the rated loads specified, allowing for a myriad of backbone duct applications. The cable construction leverages Corning’s Flow Ribbon Technology in a centralized design to minimize cable diameter, allowing for smaller duct applications. The microducts can be placed in new construction pathways or be used to “override” existing cables to avoid cost of new pathway construction. The specially formulated low-friction PE jacket material optimized for jetting performance into microducts. In addition, Flow Ribbon Technology allows for easier routing within hardware and splice enclosures while also being compatible with both 200 μm and 250 μm commercially available splicers.

Products

Product Number Product Name
288ZZ4-14161B53 MiniXtend® Ribbon Cable-200 Flow, 288F, Bend-Improved Single-mode (OS2)
864ZZ4-14161B53 MiniXtend® Ribbon Cable-200 Flow, 864F, Bend-Improved Single-mode (OS2)
144ZZ4-14161B53 MiniXtend® Ribbon Cable-200 Flow, 144F, Bend-Improved Single-mode (OS2)
432ZZ4-14161B53 MiniXtend® Ribbon Cable-200 Flow, 432F, Bend-Improved Single-mode (OS2)