text.skipToContent text.skipToNavigation

瓶顶真空过滤器

电子邮件

  • 三种规格:150 mL、500 mL和1,000 mL。
  • 漏斗采用低液体滞留设计。
  • 提供33 mm和45 mm两种瓶颈尺寸,适合大多数玻璃和塑料培养基储液瓶。
  • 预过滤器需单独订购。
  • 独立包装。
  • 无菌。
  • 无热原。


产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
430015 Corning® 1000 mL瓶顶真空过滤器,0.22 µm孔径,54.5cm² CA滤膜,适合直径为45 mm的瓶颈,无菌,12/箱   1 /包     12 /箱     Corning®   N/A per case
430049 Corning® 500 mL Bottle Top Vacuum Filter, 0.2 µm Pore 33.2cm² Nylon Membrane, Fits 45 mm Diameter Necks, Sterile, 12/Case N/A per case
430512 Corning® 500 mL Bottle Top Vacuum Filter, 0.45 µm Pore 33.2cm² CA Membrane, Fits 33 mm Diameter Necks, Sterile, 12/Case N/A per case
430513 Corning® 500 mL Bottle Top Vacuum Filter, 0.22 µm Pore 33.2cm² CA Membrane, Fits 45 mm Diameter Necks, Sterile, 12/Case N/A per case
430514 Corning® 500 mL Bottle Top Vacuum Filter, 0.45 µm Pore 33.2cm² CA Membrane, Fits 45 mm Diameter Necks, Sterile, 12/Case N/A per case
430521 Corning® 500 mL Bottle Top Vacuum Filter, 0.22 µm Pore 33.2cm² CA Membrane, Fits 33 mm Diameter Necks, Sterile, 12/Case N/A per case
430624 Corning® 150 mL瓶顶真空过滤器,0.22 µm孔径,13.6cm² CA滤膜,适合直径为33 mm的瓶颈,无菌,48/箱   1 /包     48 /箱     Corning®   N/A per case
430625 Corning® 150 mL Bottle Top Vacuum Filter, 0.45 µm Pore 13.6cm² CA Membrane, Fits 33 mm Diameter Necks, Sterile, 48/Case N/A per case
430626 Corning® 150 mL Bottle Top Vacuum Filter, 0.22 µm Pore 13.6cm² CA Membrane, Fits 45 mm Diameter Necks, Sterile, 48/Case N/A per case
430627 Corning® 150 mL Bottle Top Vacuum Filter, 0.45 µm Pore 13.6cm² CA Membrane, Fits 45 mm Diameter Necks, Sterile, 48/Case N/A per case
431117 Corning® 500 mL瓶顶真空过滤器,0.22 µm孔径,33.2cm² PES滤膜,适合直径为33 mm的瓶颈,无菌,12/箱   1 /包     12 /箱     Corning®   N/A per case
431118 Corning® 500 mL瓶顶真空过滤器,0.22 µm孔径,33.2cm² PES滤膜,适合直径为45 mm的瓶颈,无菌,12/箱   1 /包     12 /箱     Corning®   N/A per case
431160 Corning® 150 mL瓶顶真空过滤器,0.22 µm孔径,13.6cm² PES滤膜,适合直径为33 mm的瓶颈,无菌,48/箱   1 /包     48 /箱     Corning®   N/A per case
431161 Corning® 150 mL瓶顶真空过滤器,0.22 µm孔径,13.6cm² PES滤膜,适合直径为45 mm的瓶颈,无菌,48/箱   1 /包     48 /箱     Corning®   N/A per case
431174 Corning® 1000 mL瓶顶真空过滤器,0.22 µm孔径,54.5cm² PES滤膜,适合直径为45 mm的瓶颈,无菌,12/箱   1 /包     12 /箱     Corning®   N/A per case