text.skipToContent text.skipToNavigation

Axygen® 自动化吸头,适用于Hamilton | Microlab® STAR™、STARlet、STARplus、Nimbus®

电子邮件

  • 吸头规格:96吸头
  • 吸头容量范围:10 μL至1,000 μL
  • 吸头材质:黑色导电或透明聚丙烯
  • 不含RNase/DNase/人gDNA
  • 无热原
  • 可选择:
    - 带或不带防气溶胶滤芯
    - 非灭菌或灭菌
  • 适配头:8通道、96探针头
  • 吸头盒规格:ANSI/SLAS
  • 吸头盒材质:聚丙烯


产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
HT-10-C-HTR-5 Axygen® 96孔吸头,10µL,透明,不带滤芯,非灭菌,悬挂式吸头盒 (5包)   480 /包     5760 /箱     Axygen®   N/A per case
HT-10-C-HTR-S-5 Axygen® 96孔吸头,10µL,透明,不带滤芯,无菌,悬挂式吸头盒 (5包)   480 /包     5760 /箱     Axygen®   N/A per case
HT-10-CBK-HTR Axygen® 96-well tips, 10µL, Liquid Level Sensing, Non-filtered, Non-sterile, Hanging tip rack (Single-packs)   2304 /包     5760 /箱     Axygen®   N/A per case
HT-10-CBK-HTR-5 Axygen® 96-well tips, 10µL, Liquid Level Sensing, Non-filtered, Non-sterile, Hanging tip rack (5-pack) N/A per case
HT-10-CBK-HTR-S-5 Axygen® 96-well tips, 10µL, Liquid Level Sensing, Non-filtered, Sterile, Hanging tip rack (5-pack) N/A per case
HT-10-CBK-STK Axygen® 96-well tips, 10µL, Liquid Level Sensing, Non-filtered, Non-sterile, Stacked Tip Rack N/A per case
HT-1000-C-HTR-5 Axygen® 96-well tips, 1000µL, Clear, Non-filtered, Non-sterile, Hanging tip rack (5-pack) N/A per case
HT-1000-C-HTR-S-5 Axygen® 96孔吸头,1000µL,透明,不带滤芯,无菌,悬挂式吸头盒 (5包)   480 /包     3840 /箱     Axygen®   N/A per case
HT-1000-CBK-HTR-5 Axygen® 96孔吸头,100µL,液位感测,不带滤芯,非灭菌,悬挂式吸头盒 (5包)   480 /包     3840 /箱     Axygen®   N/A per case
HT-1000-CBK-HTR-S Axygen® 96-well tips, 1000µL, Liquid Level Sensing, Non-filtered, Sterile, Hanging tip rack (Single-packs)   1536 /包     1536 /箱     Axygen®   N/A per case
HT-1000-CBK-HTRS5 Hamilton, 96-tip N/A per case
HT-300-C-HTR-5 Axygen® 96孔吸头,300µL,透明,不带滤芯,非灭菌,悬挂式吸头盒 (5包)   480 /包     5760 /箱     Axygen®   N/A per case
HT-300-C-HTR-S-5 Axygen® 96孔吸头,300µL,透明,不带滤芯,无菌,悬挂式吸头盒 (5包)   480 /包     5760 /箱     Axygen®   N/A per case
HT-300-CBK-HTR Axygen® 96孔吸头,300µL,液位感测,不带滤芯,非灭菌,悬挂式吸头盒   2304 /包     2304 /箱     Axygen®   N/A per case
HT-300-CBK-HTR-5 Axygen® 96-well tips, 300µL, Liquid Level Sensing, Non-filtered, Non-sterile, Hanging tip rack (5-pack) N/A per case
HT-300-CBK-HTR-S Axygen® 96-well tips, 300µL, Liquid Level Sensing, Non-filtered, Sterile, Hanging tip rack (Single-packs)   2304 /包     2304 /箱     Axygen®   N/A per case
HT-50-C-HTR-5 Axygen® 96孔吸头,50µL,透明,不带滤芯,非灭菌,悬挂式吸头盒 (5包)   480 /包     5760 /箱     Axygen®   N/A per case
HT-50-CBK-HTR-5 Axygen® 96-well tips, 50µL, Liquid Level Sensing, Non-filtered, Non-sterile, Hanging tip rack (5-pack) N/A per case
HT-50-CBK-HTR-S-5 Axygen® 96孔吸头,50µL,液位感测,不带滤芯,无菌,悬挂式吸头盒 (5包)   480 /包     5760 /箱     Axygen®   N/A per case
HTF-10-C-HTR-S-5 Axygen® 96-well tips, 10µL, Clear, Filtered, Sterile, Hanging tip rack (5-packs) N/A per case
HTF-10-CBK-HTR-S Axygen® 96-well tips, 10µL, Liquid Level Sensing, Filtered, Sterile, Hanging tip rack (5-pack)   2304 /包     2304 /箱     Axygen®   N/A per case
HTF-10-CBK-HTR-S-5 Axygen® 96孔吸头,10µL,液位感测,带滤芯,无菌,悬挂式吸头盒 (5包)   480 /包     5760 /箱     Axygen®   N/A per case
HTF-1000-CBK-HTR-5 Axygen® 96-well tips, 1000µL, Liquid Level Sensing, Filtered, Sterile   480 /包     3840 /箱     Axygen®   N/A per case
HTF-1000-CBK-HTR-S Axygen® 96孔吸头,1000µL,液位感测,带滤芯,无菌   1536 /包     1536 /箱     Axygen®   N/A per case
HTF-1000-CBKHTRS5 Hamilton,96吸头   480 /包     3840 /箱     Axygen®   N/A per each
HTF-300-C-HTR-S-5 Axygen® 96-well tips, 300µL, Clear, Filtered, Sterile, Hanging tip rack (5-pack) N/A per case
HTF-300-CBK-HTR-S Axygen® 96-well tips, 300µL, Liquid Level Sensing, Filtered, Sterile, Hanging tip rack (Single-packs)   2304 /包     2304 /箱     Axygen®   N/A per case
HTF-300-CBK-HTRS5 Hamilton,96吸头   480 /包     5760 /箱     Axygen®   N/A per case
HTF-50-C-HTR-S-5 Axygen® 96孔吸头,50µL,透明,带滤芯,无菌,悬挂式吸头盒 (5包)   480 /包     5760 /箱     Axygen®   N/A per case
HTF-50-CBK-HTR-S-5 Axygen® 96孔吸头,50µL,液位感测,带滤芯,无菌,悬挂式吸头盒 (5包)   480 /包     5760 /箱     Axygen®   N/A per case