Axygen微量离心管配有密封紧密的螺旋盖。螺旋盖离心管提供多种颜色,采用锥形或自立式底部。还可提供无菌离心管。
- 最大RCF为20,000 x g。
- 不含RNase/DNase
- 无热原
离心管,带盖,无菌
所有无菌螺旋盖微量离心管均预装有带O型圈的无环盖。
无菌离心管还可提供不同颜色的管盖。
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen微量离心管配有密封紧密的螺旋盖。螺旋盖离心管提供多种颜色,采用锥形或自立式底部。还可提供无菌离心管。
| Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Unit Size | |
|---|---|---|---|---|---|---|
| SCO-B | Axygen® 微量离心管无环螺旋盖,带O型圈,蓝色,聚丙烯,500个/包,8包/箱 | 500 /包 | 4000 /箱 | Axygen® | per case | |
| SCO-BR | Axygen® 微量离心管无环螺旋盖,带O型圈,棕色,聚丙烯,500个/包,8包/箱 | 500 /包 | 4000 /箱 | Axygen® | per case | |
| SCO-C | Axygen® 微量离心管无环螺旋盖,带O型圈,透明,聚丙烯,500个/包,8包/箱 | 500 /包 | 4000 /箱 | Axygen® | per case | |
| SCO-G | Axygen® 微量离心管无环螺旋盖,带O型圈,绿色,聚丙烯,500个/包,8包/箱 | 500 /包 | 4000 /箱 | Axygen® | per case | |
| SCO-LP-B | Axygen® 微量离心管带环螺旋盖,带O型圈,蓝色,聚丙烯,500个/包,8包/箱 | 500 /包 | 4000 /箱 | Axygen® | per case | |
| SCO-LP-BR | Axygen® 微量离心管带环螺旋盖,带O型圈,棕色,聚丙烯,500个/包,8包/箱 | 500 /包 | 4000 /箱 | Axygen® | per case | |
| SCO-LP-C | Axygen® 微量离心管带环螺旋盖,带O型圈,透明,聚丙烯,500个/包,8包/箱 | 500 /包 | 4000 /箱 | Axygen® | per case | |
| SCO-LP-O | Axygen® 微量离心管带环螺旋盖,带O型圈,橙色,聚丙烯,500个/包,8包/箱 | 500 /包 | 4000 /箱 | Axygen® | per case | |
| SCO-LP-Y | Axygen® 微量离心管带环螺旋盖,带O型圈,黄色,聚丙烯,500个/包,8包/箱 | 500 /包 | 4000 /箱 | Axygen® | per case | |
| SCO-O | Axygen® 微量离心管无环螺旋盖,带O型圈,橙色,聚丙烯,500个/包,8包/箱 | 500 /包 | 4000 /箱 | Axygen® | per case | |
| SCO-R | Axygen® 微量离心管无环螺旋盖,带O型圈,红色,聚丙烯,500个/包,8包/箱 | 500 /包 | 4000 /箱 | Axygen® | per case | |
| SCO-W | Axygen® Microcentrifuge Screw Caps, with O-ring, White, Polypropylene, 500 Caps/Pack, 8 Packs/Case | 500 /包 | 4000 /箱 | Axygen® | per case | |
| SCO-Y | Axygen® 微量离心管无环螺旋盖,带O型圈,黄色,聚丙烯,500个/包,8包/箱 | 500 /包 | 4000 /箱 | Axygen® | per case |