- Break-resistant and translucent high-density polyethylene (HDPE)
- PE cap
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | ||
|---|---|---|---|---|---|---|---|
| F2000-02 | Corning® Gosselin™ Square HDPE Bottle, 2 L, Graduated, 73 mm Red Cap with Wad, Assembled, 50/Case | 50 / Pk | 50 / Cs | Corning® | N/A | per case | |
| F2000-05 | Corning® Gosselin™ Square HDPE Bottle, 2 L, Graduated, 73 mm Yellow Cap with Wad, Assembled, 50/Case | 50 / Pk | 50 / Cs | Corning® | N/A | per case | |
| F2000-12 | Corning® Gosselin™ 方形HDPE瓶,2 L,棕色,带刻度,73 mm带垫片红色盖,预装,50/箱 | N/A | per case | ||||
| FC1000-50 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 28 mm Red Tamper-evident Cap with Shaped Seal, Non-assembled, 77/Case | 77 / Pk | 77 / Cs | Corning® | N/A | per case | |
| FC1000-51 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 28 mm White Tamper-evident Cap with Shaped Seal, Non-assembled, 77/Case | 77 / Pk | 77 / Cs | Corning® | N/A | per case | |
| FC1000-52 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 28 mm Red Tamper-evident Cap with Shaped Seal, Assembled, Sterile, 77/Case | 77 / Pk | 77 / Cs | Corning® | N/A | per case | |
| FC500-03 | Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 37 mm Red Cap with Wad, Assembled, Sterile, 100/Case | 100 / Pk | 100 / Cs | Corning® | N/A | per case | |
| FC510-01 | Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 29 mm White Tamper-evident Hinged Cap, Assembled, Sterile, 100/Case | 1 / Pk | 100 / Cs | Corning® | N/A | per case | |
| FC510-02 | Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 29 mm Red Tamper-evident Hinged Plug, Assembled, Sterile, 100/Case | 100 / Pk | 100 / Cs | Corning® | N/A | per case | |
| FC520-02 | Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 22 mm Red Tamper-evident Cap with Shaped Seal, Assembled, Sterile, 100/Case | 1 / Pk | 100 / Cs | Corning® | N/A | per case | |
| FC520-06 | Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 22 mm Red Tamper-evident Cap with Shaped Seal, Assembled, Sterile, 1/Bag, 100/Case | 1 / Pk | 100 / Cs | Corning® | N/A | per case | |
| FC520-08 | Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 22 mm Red Tamper-evident Cap with Shaped Seal, Non-assembled, 100/Case | 100 / Pk | 100 / Cs | Corning® | N/A | per case | |
| FC520-10 | Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 22 mm White Tamper-evident Cap with Shaped Seal, Assembled, 100/Case | 100 / Pk | 100 / Cs | Corning® | N/A | per case | |
| FV250-03 | Corning® Gosselin™ Rectangular HDPE Bottle, 250 mL, Graduated, 20 mm White Tamper-evident Cap with Seal, Assembled, 312/Case | 312 / Pk | 312 / Cs | Corning® | N/A | per case | |
| FV250-05 | Corning® Gosselin™ Rectangular HDPE Bottle, 250 mL, Graduated, 20 mm Red Tamper-evident Cap with Seal, Assembled, Sterile, 312/Case | 312 / Pk | 312 / Cs | Corning® | N/A | per case | |
| FV250-09 | Corning® Gosselin™ Rectangular HDPE Bottle, 250 mL, Graduated, 20 mm Red Tamper-evident Cap with Seal, Non-assembled, 312/Case | 312 / Pk | 312 / Cs | Corning® | N/A | per case | |
| FV250-10 | Corning® Gosselin™ Rectangular HDPE Bottle, 250 mL, Graduated, 20 mm White Tamper-evident Cap with Seal, Non-assembled, 312/Case | 312 / Pk | 312 / Cs | Corning® | N/A | per case | |
| FV500-04 | Corning® Gosselin™ 长方形HDPE瓶,500 mL,带刻度,20 mm红色带密封圈防启封盖,预装,灭菌,170/箱 | N/A | per case | ||||
| FV500-08 | Corning® Gosselin™ Rectangular HDPE Bottle, 500 mL, Graduated, 20 mm White Tamper-evident Cap with Shaped Seal, Non-assembled, 170/Case | 170 / Pk | 170 / Cs | Corning® | N/A | per case | |
| LC1000-01 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 58 mm Red Cap with Seal, Assembled, 90/Case | 90 / Pk | 90 / Cs | Corning® | N/A | per case | |
| LC1000-02 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 58 mm Red Cap with Seal, Assembled, Sterile, 90/Case | 90 / Pk | 90 / Cs | Corning® | N/A | per case | |
| LC1000-03 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 58 mm Blue Cap with Seal, Assembled, 90/Case | 90 / Pk | 90 / Cs | Corning® | N/A | per case | |
| LC1000-04 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 58 mm Red Cap, Assembled, 90/Case | 90 / Pk | 90 / Cs | Corning® | N/A | per case | |
| LC1000-05 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 58 mm White Cap with Seal, Assembled, 90/Case | 90 / Pk | 90 / Cs | Corning® | N/A | per case | |
| LC1000-06 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 58 mm Red Cap, Assembled, Sterile, 90/Case | 90 / Pk | 90 / Cs | Corning® | N/A | per case | |
| LC1000-07 | Corning® Gosselin™ 方形HDPE瓶,1 L,带刻度,58 mm带垫片红色盖,预装,90/箱 | N/A | per case | ||||
| LC1000-08 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 58 mm Blue Cap, Assembled, 90/Case | 90 / Pk | 90 / Cs | Corning® | N/A | per case | |
| LC1000-09 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 58 mm White Cap, Assembled, 90/Case | 90 / Pk | 90 / Cs | Corning® | N/A | per case | |
| LC1000-15 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 58 mm Blue Cap with Seal, Assembled, Sterile, 90/Case | 90 / Pk | 90 / Cs | Corning® | N/A | per case | |
| LC1000-16 | Corning® Gosselin™ 方形HDPE瓶,1 L,带刻度,58 mm带垫片白盖,预装,90/箱 | N/A | per case | ||||
| LC1000-23 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 58 mm White Cap with Seal, Assembled, Sterile, 90/Case | 90 / Pk | 90 / Cs | Corning® | N/A | per case | |
| LC150A-03 | Corning® Gosselin™ Square HDPE Bottle, 150 mL, 37 mm Red Cap, Assembled, 300/Case | 300 / Pk | 300 / Cs | Corning® | N/A | per case | |
| LC150A-04 | Corning® Gosselin™ Square HDPE Bottle, 150 mL, 37 mm Red Cap with Seal, Assembled, 300/Case | 300 / Pk | 300 / Cs | Corning® | N/A | per case | |
| LC150A-06 | Corning® Gosselin™ Square HDPE Bottle, 150 mL, 37 mm Blue Cap with Seal, Assembled, 300/Case | 300 / Pk | 300 / Cs | Corning® | N/A | per case | |
| LC150A-07 | Corning® Gosselin™ Square HDPE Bottle, 150 mL, 37 mm Red Cap with Wad, Assembled, 300/Case | 300 / Pk | 300 / Cs | Corning® | N/A | per case | |
| LC150A-09 | Corning® Gosselin™ Square HDPE Bottle, 150 mL, 37 mm Red Cap with Seal, Assembled, Sterile, 300/Case | 300 / Pk | 300 / Cs | Corning® | N/A | per case | |
| LC150A-11 | Corning® Gosselin™ Square HDPE Bottle, 150 mL, 37 mm Blue Cap, Assembled, 300/Case | 300 / Pk | 300 / Cs | Corning® | N/A | per case | |
| LC150A-15 | Corning® Gosselin™ Square HDPE Bottle, 150 mL, 37 mm White Cap with Seal, Assembled, 300/Case | 300 / Pk | 300 / Cs | Corning® | N/A | per case | |
| LC2000-01 | Corning® Gosselin™ Square HDPE Bottle, 2 L, Graduated, 58 mm Red Cap with Seal, Assembled, 50/Case | 50 / Pk | 50 / Cs | Corning® | N/A | per case | |
| LC2000-02 | Corning® Gosselin™ Square HDPE Bottle, 2 L, Graduated, 58 mm Blue Cap with Seal, Assembled, 50/Case | 50 / Pk | 50 / Cs | Corning® | N/A | per case | |
| LC2000-03 | Corning® Gosselin™ Square HDPE Bottle, 2 L, Graduated, 58 mm Red Cap with Seal, Assembled, Sterile, 50/Case | 50 / Pk | 50 / Cs | Corning® | N/A | per case | |
| LC2000-05 | Corning® Gosselin™ Square HDPE Bottle, 2 L, Graduated, 58 mm Red Cap with Wad, Assembled, 50/Case | 50 / Pk | 50 / Cs | Corning® | N/A | per case | |
| LC2000-07 | Corning® Gosselin™ Square HDPE Bottle, 2 L, Graduated, 58 mm Red Cap, Assembled, 50/Case | 50 / Pk | 50 / Cs | Corning® | N/A | per case | |
| LC2000-08 | Corning® Gosselin™ Square HDPE Bottle, 2 L, Graduated, 58 mm Red Cap, Assembled, Sterile, 50/Case | 50 / Pk | 50 / Cs | Corning® | N/A | per case | |
| LC2000-10 | Corning® Gosselin™ Square HDPE Bottle, 2 L, Graduated, 58 mm Blue Cap, Assembled, 50/Case | 50 / Pk | 50 / Cs | Corning® | N/A | per case | |
| LC2000-11 | Corning® Gosselin™ Square HDPE Bottle, 2 L, Graduated, 58 mm White Cap with Wad, Assembled, 50/Case | 50 / Pk | 50 / Cs | Corning® | N/A | per case | |
| LC2000-17 | Corning® Gosselin™ Square HDPE Bottle, 2 L, Graduated, 58 mm Red Cap with Wad, Assembled, Sterile, 50/Case | 50 / Pk | 50 / Cs | Corning® | N/A | per case | |
| LC2000-25 | Corning® Gosselin™ Square HDPE Bottle, 2 L, Graduated, 58 mm White Cap with Seal, Assembled, Sterile, 50/Case | 50 / Pk | 50 / Cs | Corning® | N/A | per case | |
| LC250-01 | Corning® Gosselin™ Square HDPE Bottle, 250 mL, Graduated, 37 mm Red Cap with Seal, Assembled, 210/Case | 210 / Pk | 210 / Cs | Corning® | N/A | per case | |
| LC250-02 | Corning® Gosselin™ Square HDPE Bottle, 250 mL, Graduated, 37 mm Red Cap with Seal, Assembled, Sterile, 210/Case | 210 / Pk | 210 / Cs | Corning® | N/A | per case | |
| LC250-03 | Corning® Gosselin™ Square HDPE Bottle, 250 mL, Graduated, 37 mm Red Cap, Assembled, 210/Case | 210 / Pk | 210 / Cs | Corning® | N/A | per case | |
| LC250-04 | Corning® Gosselin™ Square HDPE Bottle, 250 mL, Graduated, 37 mm Red Cap, Assembled, Sterile, 210/Case | 210 / Pk | 210 / Cs | Corning® | N/A | per case | |
| LC250-07 | Corning® Gosselin™ Square HDPE Bottle, 250 mL, Graduated, 37 mm Blue Cap with Seal, Assembled, 210/Case | 210 / Pk | 210 / Cs | Corning® | N/A | per case | |
| LC250-08 | Corning® Gosselin™ Square HDPE Bottle, 250 mL, Graduated, 37 mm White Cap with Seal, Assembled, 210/Case | 210 / Pk | 210 / Cs | Corning® | N/A | per case | |
| LC250-10 | Corning® Gosselin™ Square HDPE Bottle, 250 mL, Graduated, 37 mm Red Cap with Wad, Assembled, 210/Case | 210 / Pk | 210 / Cs | Corning® | N/A | per case | |
| LC250-11 | Corning® Gosselin™ Square HDPE Bottle, 250 mL, Graduated, 37 mm White Cap, Assembled, 210/Case | 210 / Pk | 210 / Cs | Corning® | N/A | per case | |
| LC250-13 | Corning® Gosselin™ Square HDPE Bottle, 250 mL, Graduated, 37 mm Blue Cap, Assembled, 210/Case | 210 / Pk | 210 / Cs | Corning® | N/A | per case | |
| LC250-20 | Corning® Gosselin™ Square HDPE Bottle, 250 mL, Graduated, 37 mm Red Cap with Wad, Assembled, Sterile, 182/Case | 182 / Pk | 182 / Cs | Corning® | N/A | per case | |
| LC2500A-09 | Corning® Gosselin™ Square HDPE Bottle, 2.5 L, Graduated, 77 mm White Cap with Wad, Assembled, Sterile, 1/Bag, 35/Case | 35 / Pk | 35 / Cs | Corning® | N/A | per case | |
| LC500-01 | Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 58 mm Red Cap with Seal, Assembled, 175/Case | 175 / Pk | 175 / Cs | Corning® | N/A | per case | |
| LC500-02 | Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 58 mm Red Cap with Seal, Assembled, Sterile, 175/Case | 175 / Pk | 175 / Cs | Corning® | N/A | per case | |
| LC500-03 | Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 58 mm Red Cap, Assembled, Sterile, 175/Case | 175 / Pk | 175 / Cs | Corning® | N/A | per case | |
| LC500-04 | Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 58 mm Red Cap, Assembled, 175/Case | 175 / Pk | 175 / Cs | Corning® | N/A | per case | |
| LC500-05 | Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 58 mm Blue Cap with Seal, Assembled, 175/Case | 175 / Pk | 175 / Cs | Corning® | N/A | per case | |
| LC500-07 | Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 58 mm Red Cap with Shaped Seal, Assembled, 175/Case | 175 / Pk | 175 / Cs | Corning® | N/A | per case | |
| LC500-08 | Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 58 mm White Cap with Seal, Assembled, 175/Case | 175 / Pk | 175 / Cs | Corning® | N/A | per case | |
| LC500-10 | Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 58 mm White Cap with Wad, Assembled, 175/Case | 175 / Pk | 175 / Cs | Corning® | N/A | per case | |
| LC500-12 | Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 58 mm Blue Cap, Assembled, 175/Case | 175 / Pk | 175 / Cs | Corning® | N/A | per case | |
| LC500-20 | Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 58 mm Blue Cap with Seal, Assembled, Sterile, 175/Case | 175 / Pk | 175 / Cs | Corning® | N/A | per case | |
| LC500-23 | Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 58 mm Blue Cap, Assembled, Sterile, 175/Case | 175 / Pk | 175 / Cs | Corning® | N/A | per case |