text.skipToContent text.skipToNavigation

Axygen® RIGIPLATE® PCR Microplates for Automation

E-mail

Our new Axygen RIGIPLATE PCR Microplates have an industry standard footprint enabling the compatibility with automated liquid handlers and most thermal cyclers. Each microplate is engineered to stay warp-free, provide precise positioning for automation, and deliver pressure resistance without distortion.

Features

  • Standard ANSI/SLAS microplate footprint available in 96-and 384-well formats
  • Polycarbonate frame that reduces plate distortion at both high and low temperatures
  • Thin-walled polypropylene wells allowing rapid and efficient heat transfer during PCR
  • Raised rim design to facilitate secure sealing
  • Manufactured in an ISO 13485 and ISO 8 clean room facility

Benefits

  • Improved thermal cycling: The combination of materials enhances thermal performance, resulting in more reliable PCR results
  • Easy sample handling: Sturdy construction prevents distortion and shrinkage and enables efficient sample handling
  • Consistent results: Well-to-well consistency ensures accurate data across experiments

仕様を選択してください。

フレーム色
ウェル容量
Add to cart View Product

Products

Product Number Product Name パック入数 ケース入数 ブランド Price Unit Size
PCR-384-FS-B-C Axygen® RIGIPLATE® 384ウェル PCRプレート PC製青フレーム PP製透明ウェル ANSI/SLASフットプリント   10 / パック     50 / ケース     Axygen®   ¥41,400 per case
PCR-384-FS-C-C Axygen® RIGIPLATE® 384ウェル PCRプレート PC製透明フレーム PP製透明ウェル ANSI/SLASフットプリント   10 / パック     50 / ケース     Axygen®   ¥41,400 per case
PCR-96-BRF-B-C Axygen® RIGIPLATE® 96ウェル PCRプレート PC製青フレーム PP製透明ウェル ANSI/SLASフットプリント N/A per case
PCR-96-BRF-C-C Axygen® RIGIPLATE® 96-Well PCR Microplate, Clear PC Frame, Clear PP Tubes, ANSI/SLAS Footprint N/A per case
PCR-96-EPF-B-C Axygen® RIGIPLATE® 96-Well PCR Microplate, Blue PC Frame, Clear PP Tubes, ANSI/SLAS Footprint, Full Skirt N/A per case
PCR-96-EPF-C-C Axygen® RIGIPLATE® 96-Well PCR Microplate, Clear PC Frame, Clear PP Tubes, ANSI/SLAS Footprint, Full Skirt N/A per case