text.skipToContent text.skipToNavigation

PYREX® Narrow Mouth Erlenmeyer Flask with Phenolic Screw Cap, Graduated

E-mail

These Erlenmeyer flasks with phenolic screw caps are ideal for culturing, mixing and storing media. Impact resistant caps are equipped with cemented-in, inert white rubber liners which are resistant to steam sterilization. Flasks are graduated and include marking space.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
4985-125 PYREX® 125 mL Narrow Mouth Erlenmeyer Flask with Phenolic Screw Cap   12 / Pk     24 / Cs     PYREX®   N/A per case
4985-1L PYREX® 1L Narrow Mouth Erlenmeyer Flask with Phenolic Screw Cap   6 / Pk     12 / Cs     PYREX®   N/A per case
4985-250 PYREX® 250 mL Narrow Mouth Erlenmeyer Flask with Phenolic Screw Cap   6 / Pk     24 / Cs     PYREX®   N/A per case
4985-50 PYREX® スクリューキャップ付三角フラスコ 50mL N/A per case
4985-500 PYREX® 500 mL Narrow Mouth Erlenmeyer Flask with Phenolic Screw Cap   6 / Pk     24 / Cs     PYREX®   N/A per case