A tall beaker with spout to facilitate pouring. For convenience, these beakers are graduated to indicate their approximate content.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
A tall beaker with spout to facilitate pouring. For convenience, these beakers are graduated to indicate their approximate content.
| Product Number | Product Name | パック入数 | ケース入数 | ブランド | Unit Size | ||
|---|---|---|---|---|---|---|---|
| 1060-100 | PYREX® トールビーカー 100mL | 12 / パック | 48 / ケース | PYREX® | N/A | per case | |
| 1060-1L | PYREX® 1L Tall Form Berzelius Beakers, with Spout, Graduated | N/A | per case | ||||
| 1060-200 | PYREX® 200 mL Tall Form Berzelius Beakers, with Spout, Graduated | N/A | per case | ||||
| 1060-300 | PYREX® 300 mL Tall Form Berzelius Beakers, with Spout, Graduated | N/A | per case | ||||
| 1060-400 | PYREX® 400 mL Tall Form Berzelius Beakers, with Spout, Graduated | N/A | per case | ||||
| 1060-500 | PYREX® 500 mL Tall Form Berzelius Beakers, with Spout, Graduated | N/A | per case | ||||
| 1060-600 | PYREX® 600 mL Tall Form Berzelius Beakers, with Spout, Graduated | N/A | per case |