Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | パック入数 | ケース入数 | ブランド | Unit Size | ||
---|---|---|---|---|---|---|---|
P-DW-11-C | Axygen® 96ウェル 1.1 mL ディープウェルプレート丸型ウェル 透明 未滅菌 | 5 / パック | 50 / ケース | Axygen® | N/A | per case | |
P-DW-11-C-S | Axygen® 96-well Clear Round Bottom 1.1 mL Polypropylene Deep Well Plate, 5 per Pack, Sterile | N/A | per case | ||||
P-DW-20-C | Axygen® 96-well Clear Round Bottom 2 mL Polypropylene Deep Well Plate, 5 per Pack, Nonsterile | N/A | per case | ||||
P-DW-20-C-S | Axygen® 96-well Clear Round Bottom 2 mL Polypropylene Deep Well Plate, 5 per Pack, Sterile | N/A | per case | ||||
P-DW-20-C-S-IND | Axygen® 96-well Clear Round Bottom 2 mL Polypropylene Deep Well Plate, 1 per Pack, Sterile, Individually Wrapped | N/A | per case |