Rimless for greater convenience in plugging and rack storage. Walls and bottoms are of uniform thickness. Ends are fire-polished.
Cat. No 9820-12 is a Kahn tubes.
Cat. No. 9820-13 is a Wasserman tube.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Rimless for greater convenience in plugging and rack storage. Walls and bottoms are of uniform thickness. Ends are fire-polished.
Cat. No 9820-12 is a Kahn tubes.
Cat. No. 9820-13 is a Wasserman tube.
| Product Number | Product Name | パック入数 | ケース入数 | ブランド | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 9820-10 | PYREX® 試験管(リムなし) 10x75mm | 72 / パック | 720 / ケース | PYREX® | ¥36,000 | per case | |
| 9820-12 | PYREX® 5 mL Rimless Kahn Culture Tubes, 12x75 mm | $682.12 | per case | ||||
| 9820-13 | PYREX® 試験管(リムなし) 13X100 | 72 / パック | 720 / ケース | PYREX® | ¥43,200 | per case | |
| 9820-16 | PYREX® 11 mL Rimless Culture Tubes, 16x100 mm | $679.43 | per case | ||||
| 9820-16X | PYREX® 15 mL Rimless Culture Tubes, 16x125 mm | $672.83 | per case | ||||
| 9820-16XX | PYREX® 20 mL Rimless Culture Tubes, 16x150 mm | $841.94 | per case | ||||
| 9820-18 | PYREX® 27 mL Rimless Culture Tubes, 18x150 mm | $902.24 | per case | ||||
| 9820-20 | PYREX® 34 mL Rimless Culture Tubes, 20x150 mm | $1,020.03 | per case | ||||
| 9820-22 | PYREX® 試験管(リムなし) 22X175 | 72 / パック | 432 / ケース | PYREX® | ¥86,400 | per case | |
| 9820-25 | PYREX® 55 mL Rimless Culture Tubes, 25x150 mm | $871.66 | per case | ||||
| 9820-25X | PYREX® 70 mL Rimless Culture Tubes, 25x200 mm | $752.26 | per case | ||||
| 9820-6 | PYREX® 0.5 mL Rimless Culture Tubes, 6x50 mm | $624.82 | per case |