text.skipToContent text.skipToNavigation

PYREX® Watch Glass

E-mail

These watch glasses possess high chemical durability, thus preventing contamination of solutions. They are molded to the same radius of curvature for convenient stacking. The heavy wall and ­uniform fire-polished edge provide mechanical strength. The outside diameter cannot be controlled within close limits and a slight degree of out-of-round can be expected to occur.

Choose your specification

Add to cart View Product

Products

Product Number Product Name パック入数 ケース入数 ブランド Unit Size
9985-100 PYREX® 時計皿 100mm   12 / パック     144 / ケース     PYREX®   N/A per case
9985-125 PYREX® 時計皿 125mm   12 / パック     72 / ケース     PYREX®   N/A per case
9985-150 PYREX® 時計皿 150mm   12 / パック     72 / ケース     PYREX®   N/A per case
9985-65 PYREX® 65 mm Diameter Plain Watch Glass/Beaker Cover N/A per case
9985-75 PYREX® 75 mm Diameter Plain Watch Glass/Beaker Cover N/A per case
9985-90 PYREX® 90 mm Diameter Plain Watch Glass/Beaker Cover N/A per case