- 吸头规格:96吸头
- 吸头容量范围:10 μL至1,000 μL
- 吸头材质:黑色导电或透明聚丙烯
- 不含RNase/DNase/人gDNA
- 无热原
- 可选择:
- 带或不带防气溶胶滤芯
- 非灭菌或灭菌 - 适配头:8通道、96探针头
- 吸头盒规格:ANSI/SLAS
- 吸头盒材质:聚丙烯
| 产品编号 | 产品名称 | 数量/包 | 数量/箱 | 品牌 | 规格 | ||
|---|---|---|---|---|---|---|---|
| HT-10-C-HTR-5 | Axygen® 96孔吸头,10µL,透明,不带滤芯,非灭菌,悬挂式吸头盒 (5包) | 480 /包 | 5760 /箱 | Axygen® | N/A | per case | |
| HT-10-C-HTR-S-5 | Axygen® 96孔吸头,10µL,透明,不带滤芯,无菌,悬挂式吸头盒 (5包) | 480 /包 | 5760 /箱 | Axygen® | N/A | per case | |
| HT-10-CBK-HTR | Axygen® 96-well tips, 10µL, Liquid Level Sensing, Non-filtered, Non-sterile, Hanging tip rack (Single-packs) | N/A | per case | ||||
| HT-10-CBK-HTR-5 | Axygen® 96孔吸头,10µL,液位感测,不带滤芯,非灭菌,悬挂式吸头盒 (5包) | 480 /包 | 2304 /箱 | Axygen® | N/A | per case | |
| HT-10-CBK-HTR-S-5 | Axygen® 96孔吸头,10µL,液位感测,不带滤芯,无菌,悬挂式吸头盒 (5包) | 480 /包 | 5760 /箱 | Axygen® | N/A | per case | |
| HT-10-CBK-STK | Axygen® 96-well tips, 10µL, Liquid Level Sensing, Non-filtered, Non-sterile, Stacked Tip Rack | 2304 /包 | 11520 /箱 | Axygen® | N/A | per case | |
| HT-1000-C-HTR-5 | Axygen® 96孔吸头,1000µL,透明,不带滤芯,非灭菌,悬挂式吸头盒 (5包) | 480 /包 | 3840 /箱 | Axygen® | N/A | per case | |
| HT-1000-C-HTR-S-5 | Axygen® 96孔吸头,1000µL,透明,不带滤芯,无菌,悬挂式吸头盒 (5包) | 480 /包 | 3840 /箱 | Axygen® | N/A | per case | |
| HT-1000-CBK-HTR-5 | Axygen® 96孔吸头,100µL,液位感测,不带滤芯,非灭菌,悬挂式吸头盒 (5包) | 480 /包 | 3840 /箱 | Axygen® | N/A | per case | |
| HT-1000-CBK-HTR-S | Axygen® 96-well tips, 1000µL, Liquid Level Sensing, Non-filtered, Sterile, Hanging tip rack (Single-packs) | N/A | per case | ||||
| HT-1000-CBK-HTRS5 | Hamilton,96吸头 | 480 /包 | 3840 /箱 | Axygen® | N/A | per case | |
| HT-300-C-HTR-5 | Axygen® 96孔吸头,300µL,透明,不带滤芯,非灭菌,悬挂式吸头盒 (5包) | 480 /包 | 5760 /箱 | Axygen® | N/A | per case | |
| HT-300-C-HTR-S-5 | Axygen® 96孔吸头,300µL,透明,不带滤芯,无菌,悬挂式吸头盒 (5包) | 480 /包 | 5760 /箱 | Axygen® | N/A | per case | |
| HT-300-CBK-HTR | Axygen® 96孔吸头,300µL,液位感测,不带滤芯,非灭菌,悬挂式吸头盒 | 2304 /包 | 2304 /箱 | Axygen® | N/A | per case | |
| HT-300-CBK-HTR-5 | Axygen® 96孔吸头,300µL,液位感测,不带滤芯,非灭菌,悬挂式吸头盒 (5包) | 480 /包 | 5760 /箱 | Axygen® | N/A | per case | |
| HT-300-CBK-HTR-S | Axygen® 96-well tips, 300µL, Liquid Level Sensing, Non-filtered, Sterile, Hanging tip rack (Single-packs) | 2304 /包 | 2304 /箱 | Axygen® | N/A | per case | |
| HT-50-C-HTR-5 | Axygen® 96孔吸头,50µL,透明,不带滤芯,非灭菌,悬挂式吸头盒 (5包) | 480 /包 | 5760 /箱 | Axygen® | N/A | per case | |
| HT-50-CBK-HTR-5 | Axygen® 96-well tips, 50µL, Liquid Level Sensing, Non-filtered, Non-sterile, Hanging tip rack (5-pack) | N/A | per case | ||||
| HT-50-CBK-HTR-S-5 | Axygen® 96孔吸头,50µL,液位感测,不带滤芯,无菌,悬挂式吸头盒 (5包) | 480 /包 | 5760 /箱 | Axygen® | N/A | per case | |
| HTF-10-C-HTR-S-5 | Axygen® 96-well tips, 10µL, Clear, Filtered, Sterile, Hanging tip rack (5-packs) | N/A | per case | ||||
| HTF-10-CBK-HTR-S | Axygen® 96-well tips, 10µL, Liquid Level Sensing, Filtered, Sterile, Hanging tip rack (5-pack) | N/A | per case | ||||
| HTF-10-CBK-HTR-S-5 | Axygen® 96孔吸头,10µL,液位感测,带滤芯,无菌,悬挂式吸头盒 (5包) | 480 /包 | 5760 /箱 | Axygen® | N/A | per case | |
| HTF-1000-CBK-HTR-5 | Axygen® 96-well tips, 1000µL, Liquid Level Sensing, Filtered, Sterile | 480 /包 | 3840 /箱 | Axygen® | N/A | per case | |
| HTF-1000-CBK-HTR-S | Axygen® 96孔吸头,1000µL,液位感测,带滤芯,无菌 | 1536 /包 | 1536 /箱 | Axygen® | N/A | per case | |
| HTF-1000-CBKHTRS5 | Hamilton,96吸头 | 480 /包 | 3840 /箱 | Axygen® | N/A | per each | |
| HTF-300-C-HTR-S-5 | Axygen® 96孔吸头,300µL,透明,带滤芯,无菌,悬挂式吸头盒 (5包) | 480 /包 | 5760 /箱 | Axygen® | N/A | per case | |
| HTF-300-CBK-HTR-S | Axygen® 96-well tips, 300µL, Liquid Level Sensing, Filtered, Sterile, Hanging tip rack (Single-packs) | N/A | per case | ||||
| HTF-300-CBK-HTRS5 | Hamilton,96吸头 | 480 /包 | 5760 /箱 | Axygen® | N/A | per case | |
| HTF-50-C-HTR-S-5 | Axygen® 96孔吸头,50µL,透明,带滤芯,无菌,悬挂式吸头盒 (5包) | 480 /包 | 5760 /箱 | Axygen® | N/A | per case | |
| HTF-50-CBK-HTR-S-5 | Axygen® 96孔吸头,50µL,液位感测,带滤芯,无菌,悬挂式吸头盒 (5包) | 480 /包 | 5760 /箱 | Axygen® | N/A | per case |