text.skipToContent text.skipToNavigation

EDGE™ Module

EDGE™ low-loss modules provide an interface between the MTP® connector on an MTP trunk and the LC duplex jumpers that connect directly to the electronics. These modules feature VFL-compatible LC shuttered adapters and are manufactured with Corning® CleanAdvantage™ Technology, an innovative factory cleaning and sealing process that minimizes debris transfer and allows you to connect with confidence. 

All EDGE modules meet RoHS standards and are ideal for data center, local area network (LAN), and storage area network (SAN) applications.

También le puede interesar

Productos

Número del producto Nombre del producto
ECM-RM12-05-93T EDGE™ MTP to LC Duplex Module, 12F, 50 µm multimode (OM3), Straight-Through Polarity
ECM-UM12-04-89G EDGE™ MTP® to LC Duplex Module, 12F, single-mode (OS2)
ECM-UM12-05-93T EDGE™ MTP® to LC Duplex Module, 12F, 5µm Multimode (OM3)
ECM-UM12-18-89G EDGE™ MTP to LC Duplex Module, 12F, Bend-improved Single-mode (OS2), LC Duplex APC, Universal Polarity
ECM-UM12-05-93Q EDGE™ MTP® to LC Duplex Module, 12F, 5µm Multimode (OM4)