EDGE™ Rear Access Cabinet
Wall and door Kit for the EDGE™ Optical Distribution Single Frame (Left or Right) provide extra security against unauthorized access. Doors come fitted with integrated locking mechanism. The doors can be removed by one person.
Dimensions (H x W x D)
2200 mm x 1800 mm x 600 mm
Products
| Product Number | Product Name | |
|---|---|---|
| CAB4KT2218PGN | EDGE™ Rear Access Cabinet | |
| EDG-CAB2-R2218NNRAB | EDGE™ Rear Access Cabinet | |
| EDG-CAB2R2218NNRAB | EDGE™ Rear Access Cabinet Dual Cabinet H2200 x W1800 x D600, both sides cable entry, no side walls, no doors, bottom channel, assembled | |
| EDG-CAB2R2218NNRNB | EDGE™ Rear Access Cabinet Dual Cabinet H2200 x W1800 x D600, both sides cable entry, no side walls, no doors, bottom channel, flat pack | |
| EDG-CAB2R2218PGRAB | EDGE™ Rear Access Cabinet Dual Cabinet H2200 x W1800 x D600,both sides cable entry, with side walls, door with acrylic glass window, bottom channel, assembled | |
| EDG-CAB2R2218PGRNB | EDGE™ Rear Access Cabinet Dual Cabinet H2200 x W1800 x D600, both sides cable entry, with side walls, door with acrylic glass window, no bottom channel, flat pack |