text.skipToContent text.skipToNavigation

EDGE™ MTP® Trunk

EDGE™ MTP® trunks provide the backbone of the EDGE solution. With non-pinned MTP connectors on both ends, these fiber trunk cable assemblies are designed to interface with the EDGE solutions or Plug & Play™ systems modules. All MTP trunks are manufactured with Corning® CleanAdvantage™, MTP trunk cables are shipped with strain-relief clips to allow easy tool-less installation.
You might also be interested in

Products

Product Number Product Name
G757512TPNDDU110F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 110 ft
G757524TPNDDU110F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 110 ft
G757548TPNDDU110F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 48 F, with 33/33 inch legs, pulling grip one side, 110 ft