EDGE™ MTP® Trunk
Fiber Count
Fiber Category
Pulling Grip
One Side
Lengths
50 ft
You might also be interested in
Products
| Product Number | Product Name | |
|---|---|---|
| G757512TPNDDU050F | EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 50 ft | |
| G757524TPNDDU050F | EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 50 ft | |
| G757548TPNDDU050F | EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 48 F, with 33/33 inch legs, pulling grip one side, 50 ft | |
| G757572TPNDDU050F | EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 72 F, with 33/33 inch legs, pulling grip one side, 50 ft | |
| G757596TPNDDU050F | EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 96 F, with 33/33 inch legs, pulling grip one side, 50 ft | |
| G7575E4TPNDDU050F | EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 144 F, with 33/33 inch legs, pulling grip one side, 50 ft | |
| G909012GPNDDU050F | EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 50 ft | |
| G909024GPNDDU050F | EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 50 ft |