![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
ALTOS® tubo solto cabo ao ar livre
![ALTOS® tubo solto cabo ao ar livre](https://www.corning.com/catalog/coc/products/a/altos-loose-tube-outdoor-duct-cable-lt-2.3/images/altos-loose-tube-outdoor-duct-cable-lt-2.3_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Corning stranded loose tube cables are designed for outdoor use for campus, city and intercity backbones in duct installations.
The loose tube cable construction, by isolating the fibers from installations and environmental rigors, provides stable and highly reliable transmission parameters. The buffer tubes and fibers in each tube are color coded for quick and easy identification.
The SZ-stranded construction further reduces installation and environmental influences on the transmission parameters and allows mid-span access.
These cables are designed for installation in conduits, ducts and on cable racks.
Fibras por tubo
Contagem de fibra
Categoria da fibra
Produtos
Número do produto | Nome do produto | |
---|---|---|
012ER4-63122A20 | ALTOS® tubo solto cabo ao ar livre 2x6 E9 SMF-28e+® ITU G652.D LT 2.3 | |
012ER4-T3122A20 | ALTOS® tubo solto cabo ao ar livre 1x12 E9 SMF-28e+® ITU G652.D LT 2.3 | |
012FR4-63101A20 | ALTOS® tubo solto cabo ao ar livre 2x6 E10 LEAF® ITU G655 LT 2.3 | |
012FR4-T3101A20 | ALTOS® tubo solto cabo ao ar livre 1x12 E10 LEAF® ITU G652.D LT 2.3 | |
024ER4-63122A20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.3 | |
024ER4-T3122A20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.3 | |
024FR4-63101A20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.3 | |
024FR4-T3101A20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.3 | |
036ER4-T3122A20 | ALTOS® tubo solto cabo ao ar livre 3x12 E9 SMF-28e+® ITU G652.D LT 2.3 | |
036FR4-T3101A20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.3 | |
048ER4-T3122A20 | ALTOS® tubo solto cabo ao ar livre 4x12 E9 SMF-28e+® ITU G652.D LT 2.3 | |
048FR4-T3101A20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.3 | |
072ER4-T3122A20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.3 | |
072FR4-T3101A20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.3 | |
096ER4-T3122A20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.3 | |
096FR4-T3101A20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.3 | |
120ER4-T3122A20 | ALTOS® tubo solto cabo ao ar livre 10x12 E9 SMF-28e+® ITU G652.D LT 2.3 | |
120FR4-T3101A20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.3 | |
144ER4-T3122A20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.3 | |
144FR4-T3101A20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.3 | |
192ER4-T3122A20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.3 | |
192FR4-T3101A20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.3 | |
216ER4-T3122A20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.3 | |
216FR4-T3101A20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.3 | |
288ER4-T3122A20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.3 | |
288FR4-T3101A20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.3 |