text.skipToContent text.skipToNavigation

ALTOS® Loose Tube Steel Armor Outdoor Cable LT 2.3

Corning stranded loose tube cables with smooth steel tape armoring is designed for outdoor use for campus, city and intercity backbones in duct and direct burial installations.
The loose tube cable construction, by isolating the fibers from installations and environmental rigors, provides stable and highly reliable transmission parameters. The buffer tubes and fibers in each tube are color coded for quick and easy identification.
The SZ-stranded construction further reduces installation and environmental influences on the transmission parameters and allows mid-span access.
These cables are designed for installation in conduits, ducts, and for direct burial.


Products

产品编码 Product Name
012ERC-63122A20 ALTOS® Loose Tube Steel Armour Outdoor Cable 2x6 E9 SMF-28e+® ITU G652.D LT 2.3
012FRC-63101A20 ALTOS® Loose Tube Steel Armor Outdoor Cable LT 2.3 2x6 E10 LEAF® ITU G655
024ERC-63122A20 ALTOS® Loose Tube Steel Armour Outdoor Cable 4x6 E9 SMF-28e+® ITU G652.D LT 2.3
024ERC-T3122A20 ALTOS® Loose Tube Steel Armour Outdoor Cable 2x12 E9 SMF-28e+® ITU G652.D LT 2.3
024FRC-63101A20 ALTOS® Loose Tube Steel Armor Outdoor Cable LT 2.3 4x6 E10 LEAF® ITU G655
024FRC-T3101A20 ALTOS® Loose Tube Steel Armor Outdoor Cable LT 2.3 2x12 E10 LEAF® ITU G.655
036ERC-T3122A20 ALTOS® Loose Tube Steel Armour Outdoor Cable 3x12 E9 SMF-28e+® ITU G652.D LT 2.3
036FRC-T3101A20 ALTOS® Loose Tube Steel Armor Outdoor Cable LT 2.3 3x12 E10 LEAF® ITU G655
048ERC-T3122A20 ALTOS® Loose Tube Steel Armour Outdoor Cable 4x12 E9 SMF-28e+® ITU G652.D LT 2.3
048FRC-T3101A20 ALTOS® Loose Tube Steel Armor Outdoor Cable LT 2.3 4x12 E10 LEAF® ITU G655
072ERC-T3122A20 ALTOS® Loose Tube Steel Armour Outdoor Cable 6x12 E9 SMF-28e+® ITU G652.D LT 2.3
072FRC-T3101A20 ALTOS® Loose Tube Steel Armor Outdoor Cable LT 2.3 6x12 E10 LEAF® ITU G655
096ERC-T3122A20 ALTOS® Loose Tube Steel Armour Outdoor Cable 8x12 E9 SMF-28e+® ITU G652.D LT 2.3
096FRC-T3101A20 ALTOS® Loose Tube Steel Armor Outdoor Cable LT 2.3 8x12 E10 LEAF® ITU G655
120ERC-T3122A20 ALTOS® Loose Tube Steel Armour Outdoor Cable 10x12 E9 SMF-28e+® ITU G652.D LT 2.3
120FRC-T3101A20 ALTOS® Loose Tube Steel Armor Outdoor Cable LT 2.3 10x12 E10 LEAF® ITU G655
144ERC-T3122A20 ALTOS® Loose Tube Steel Armour Outdoor Cable 12x12 E9 SMF-28e+® ITU G652.D LT 2.3
144FRC-T3101A20 ALTOS® Loose Tube Steel Armor Outdoor Cable LT 2.3 12x12 E10 LEAF® ITU G655
192ERC-T3122A20 ALTOS® Loose Tube Steel Armour Outdoor Cable 16x12 E9 SMF-28e+® ITU G652.D LT 2.3
192FRC-T3101A20 ALTOS® Loose Tube Steel Armor Outdoor Cable LT 2.3 16x12 E10 LEAF® ITU G655
216ERC-T3122A20 ALTOS® Loose Tube Steel Armour Outdoor Cable 18x12 SMF-28e+® LT 2.3
216FRC-T3101A20 ALTOS® Loose Tube Steel Armor Outdoor Cable LT 2.3 18x12 LEAF®
288ERC-T3122A20 ALTOS® Loose Tube Steel Armour Outdoor Cable 24x12 SMF-28e+® LT 2.3
288FRC-T3101A20 ALTOS® Loose Tube Steel Armor Outdoor Cable LT 2.3 24x12 LEAF®